This section describes the accessories, cables, and Telefast.
|
Reference |
Description |
Use |
Quantity |
|
|---|---|---|---|---|
|
TMAT2MSET |
Set of 8 removable screw terminal blocks: o4 x Removable screw terminal blocks (pitch 3.81 mm) with 11 terminals for inputs/outputs o4 x Removable screw terminal blocks (pitch 3.81 mm) with 10 terminals for inputs/outputs |
Connects the module I/Os. |
1 |
|
|
TMAT2MSETG |
Set of 8 removable spring terminal blocks: o4 x Removable spring terminal blocks (pitch 3.81 mm) with 11 terminals for inputs/outputs o4 x Removable spring terminal blocks (pitch 3.81 mm) with 10 terminals for inputs/outputs |
Connects the module I/Os. |
1 |
|
|
AB1AB8P35 |
End brackets |
Help secure the logic controller or receiver module and their expansion modules on a top hat section rail (DIN rail). |
1 |
|
|
TM2XMTGB |
Grounding Bar |
Connects the cable shield and the module to the functional ground. |
1 |
|
|
TM200RSRCEMC |
Shielding take-up clip |
Mounts and connects the ground to the cable shielding. |
25 pack |
|
|
TMAM2 |
Mounting Kit |
Mounts the controller and I/O modules directly to a flat, vertical panel. |
1 |
|
|
Reference |
Description |
Details |
Length |
|
|---|---|---|---|---|
|
TWDFCW30K |
Digital I/O cables with free wires for 20-pin Modular controller |
Cable equipped at a one end with an HE10 connector. (AWG 22 / 0.34 mm2) |
3 m (9.84 ft) |
|
|
TWDFCW50K |
Cable equipped at a one end with an HE10 connector. (AWG 22 / 0.34 mm2) |
5 m (16.4 ft) |
||
The following table provides specifications for the TWDFCW30K/50K with free wires for 20-pin connectors (HE10 or MIL20):
|
Cable illustration |
Pin Connector |
Wire Color |
|---|---|---|
|
1 |
White |
|
2 |
Brown |
|
|
3 |
Green |
|
|
4 |
Yellow |
|
|
5 |
Grey |
|
|
6 |
Pink |
|
|
7 |
Blue |
|
|
8 |
Red |
|
|
9 |
Black |
|
|
10 |
Violet |
|
|
11 |
Grey and pink |
|
|
12 |
Red and blue |
|
|
13 |
White and green |
|
|
14 |
Brown and green |
|
|
15 |
White and yellow |
|
|
16 |
Yellow and brown |
|
|
17 |
White and grey |
|
|
18 |
Grey and brown |
|
|
19 |
White and pink |
|
|
20 |
Pink and brown |
The following illustration shows the Telefast system:
1 TM3DI16K / TM3DI32K
2 TM3DQ16TK / TM3DQ32TK
3 Cable equipped with a 20-way HE 10 connector at each end.)
4 16 channel sub-base for input extension modules.
5–6 16 channel sub-base for output extension modules.