TM3 Digital Output Modules

 

What Is in This Part?

This part contains the following chapters:

oTM3DQ8R / TM3DQ8RG Module 8 Relay Outputs 2A 24 Vdc/240 Vac

oTM3DQ8T / TM3DQ8TG Module 8 Regular Transistor Source Outputs 0.5A 24 Vdc

oTM3DQ8U / TM3DQ8UG Module 8 Regular Transistor Sink Outputs 0.5A 24 Vdc

oTM3DQ16R / TM3DQ16RG Module 16 Relay Outputs 2A 24 Vdc/240 Vac

oTM3DQ16T / TM3DQ16TG Module 16 Regular Transistor Source Outputs 0.5A 24 Vdc

oTM3DQ16TK Module 16 Regular Transistor Source Outputs 0.1A 24 Vdc

oTM3DQ16U / TM3DQ16UG Module 16 Regular Transistor Sink Outputs 0.5A 24 Vdc

oTM3DQ16UK Module 16 Regular Transistor Sink Outputs 0.1A 24 Vdc

oTM3DQ32TK Module 32 Regular Transistor Outputs 0.1A 24 Vdc

oTM3DQ32UK Module 32 Regular Transistor Outputs 0.1A 24 Vdc