TM3 expansion module components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in these standards, or in environments that do not meet the specifications in this manual the ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.
All TM3 expansion module components meet European Community (CE) requirements for open equipment as defined by IEC/EN 61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. Use metal enclosures to improve the electromagnetic immunity of your TM3 expansion module components. Use enclosures with a keyed locking mechanism to minimize unauthorized access.
All the TM3 expansion module components are electrically isolated between the internal electronic circuit and the input/output channels. This equipment meets CE requirements as indicated in the table below. This equipment is intended for use in a Pollution Degree 2 industrial environment.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table shows the general environmental characteristics:
Characteristic |
Minimum Specification |
Tested Range |
||
---|---|---|---|---|
Standard compliance |
IEC/EN 61131-2 |
– |
||
Ambient operating temperature |
– |
Horizontal installation |
–10...55 °C (14...131 °F) |
|
– |
Vertical installation |
–10...35 °C (14...95 °F) |
||
Storage and transport temperature |
– |
–25...70 °C (- 13...158 °F) |
||
Relative humidity |
– |
Transport and storage |
10...95 % (non-condensing) |
|
Operation |
10...95 % (non-condensing) |
|||
Degree of pollution |
IEC/EN 60664-1 |
2 |
||
Degree of protection |
IEC/EN 61131-2 |
|||
Corrosion immunity |
– |
Atmosphere free from corrosive gases |
||
Operating altitude |
– |
0...2000 m (0...6560 ft) |
||
Storage altitude |
– |
0...3000 m (0...9843 ft) |
||
Vibration resistance |
IEC/EN 61131-2 |
Panel mounting or mounted on a top hat section rail (DIN rail) |
10 mm (0.39 in) fixed amplitude from 5...8.7 Hz 29.4 m/s2 (96.45 ft/s2) (3 gn) fixed acceleration from 8.7...150 Hz |
|
Mechanical shock resistance |
– |
147 m/s2 or 482.28 ft/s2 (15 gn) for a duration of 11 ms |
||
NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated. |
Electromagnetic Susceptibility
The TM3 expansion module components meet electromagnetic susceptibility specifications as indicated in the following table:
Characteristic |
Minimum Specification |
Tested Range |
|||
---|---|---|---|---|---|
Electrostatic discharge |
IEC/EN 61000-4-2 |
8 kV (air discharge) 4 kV (contact discharge) |
|||
Radiated electromagnetic field |
IEC/EN 61000-4-3 |
10 V/m (80...1000 MHz) 3 V/m (1.4...2 GHz) 1 V/m (2...3 GHz) |
|||
Magnetic field |
IEC/EN 61000-4-8 |
30 A/m 50 Hz, 60 Hz |
|||
Fast transients burst |
IEC/EN 61000-4-4 |
– |
CM1 and DM2 |
||
24 Vdc I/Os |
1 kV |
||||
Surge immunity |
IEC/EN 61000-4-5 IEC/EN 61131-2 |
– |
CM1 |
DM2 |
|
DC Power lines |
1 kV |
0.5 kV |
|||
24 Vdc I/Os |
1 kV |
– |
|||
Shielded cable (between shield and ground) |
1 kV |
– |
|||
Induced electromagnetic field |
IEC/EN 61000-4-6 |
10 Vrms (0.15...80 MHz) |
|||
Conducted emission |
IEC 61000-6-4 |
AC power line: o0.15...0.5 MHz: 79 dBμV/m QP / 66 dBμV/m AV o0.5...300 MHz: 73 dBμV/m QP / 60 dBµV/m AV |
|||
AC/DC power line: o10...150 kHz: 120...69 dBμV/m QP o150...1500 kHz: 79...63 dBμV/m QP o1.5...30 MHz: 63 dBμV/m QP |
|||||
Radiated emission |
IEC 61000-6-4 |
30...230 MHz: 40 dBμV/m QP 230...1000 MHz: 47 dBμV/m QP |
|||
1 Common Mode 2 Differential Mode NOTE: The tested ranges may indicate values beyond that of the IEC Standard. However, our internal standards define what is necessary for industrial environments. In all cases, we uphold the minimum specification if indicated. |