HSC_EVENT_TIMEBASE_TYPE_TM3: Type for Event Time Base Variable
This enumeration data type ENUM is used to configure a Main type single phase in Event Counting mode.
The enumeration contains the different time base values allowed for use with the HSCSetParam_TM3 and HSCGetParam_TM3 function blocks:
Name |
Value |
---|---|
HSC_EVENT_100ms |
0 |
HSC_EVENT_1s |
1 |
HSC_EVENT_10s |
2 |
HSC_EVENT_60s |
3 |