Free-large Mode Principle Description

Overview

The Free-large mode can be used for axis monitoring or labeling in cases where the incoming position of each part has to be known.

Principle

In the Free-large mode, the module behaves like a standard up and down counter.

When counting is enabled, the counter counts as follows in:

Incrementing direction: the counter increments.

Decrementing direction: the counter decrements.

The counter is activated by a preset edge which loads the preset value.

The current counter is stored in the capture register by using the Capture function.

If the counter reaches the counting limits, the counter will react according to the Limits Management configuration.

Input Modes

This table shows the 8 types of input modes available:

Input Mode

Comment

A = Up, B = Down

default mode

The counter increments on A and decrements on B.

A = Pulse, B = Direction

If there is a rising edge on A and B is true, then the counter decrements.

If there is a rising edge on A and B is false, then the counter increments.

Normal Quadrature X1

A physical encoder always provides 2 signals 90° shift that first allows the counter to count pulses and detect direction:

oX1: 1 count for each Encoder cycle

oX2: 2 counts for each Encoder cycle

oX4: 4 counts for each Encoder cycle

Normal Quadrature X2

Normal Quadrature X4

Reverse Quadrature X1

Reverse Quadrature X2

Reverse Quadrature X4

Up Down Principle Diagram

The figures shows the A = Up, B = Down mode:

G-RU-0010217.3.gif-high.gif

 

 

Stage

Action

1

On the rising edge of Preset condition, the counter value is set to the preset value and the counter is activated.

2

When Enable condition = 1, each pulse on A increment the counter value.

3

On the rising edge of Preset condition, the counter value is set to the preset value.

4

When Enable condition = 1, each pulse on B decrements the counter value.

5

When Enable condition = 0, the pulses on A or B are ignored.

6

On the rising edge of Preset condition, the counter value is set to the preset value.

7

When Enable condition = 1, the pulses on B decrements the counter value.

Quadrature Principle Diagram

The encoder signal is counted according to the input mode selected, as shown below:

G-SE-0002687.2.gif-high.gif