Start the HSC configuration by choosing a counter type according to the application need.
In the Counters editor, select a Counting function from the list that offers the following types of counters:
oHSC Simple
oHSC Main Single Phase
oHSC Main Dual Phase
oFrequency Meter
oPeriod Meter
The Frequency Meter type and the Period Meter type are both based on an HSC Main type.
For each counter defined in the Counters editor, a default Instance name is assigned by EcoStruxure Machine Expert. This default Instance name is editable. You must use the instance name as an input to the function blocks affecting the counter.
This table presents the different types and modes available:
Type |
HSC Simple |
HSC Main Single Phase |
HSC Main Dual Phase |
Frequency Meter |
Period Meter |
---|---|---|---|---|---|
Mode |
|||||
One-shot |
X |
X |
– |
– |
– |
Modulo-loop |
X |
X |
X |
– |
– |
Event Counting |
– |
X |
– |
– |
– |
Free-large |
– |
– |
X |
– |
– |
Edge to Edge |
– |
– |
– |
– |
X |
Edge to Opposite |
– |
– |
– |
– |
X |
This table presents an overview of the specifications available in HSC Simple type according to the mode requested:
Feature |
Function |
|
---|---|---|
One-shot Mode |
Modulo-loop Mode |
|
Counting mode |
Count down |
Count up |
Enable with an HSC physical input |
No |
No |
Synchronization / preset with an HSC physical input |
No |
No |
Comparison function |
No |
No |
Capture function |
No |
No |
Trigger external event on stop |
Yes(1) |
No |
(1) TM3XFHSC202 modules only |
This table presents an overview of the specifications available in HSC Main Single Phase type according to the mode requested:
Feature |
Function |
||
---|---|---|---|
One-shot Mode |
Modulo-loop Mode |
Event Counting Mode |
|
Counting mode |
Count down |
Count up |
Pulse counting during given time base (10 ms, 100 ms, or 1000 ms) |
Enable with an HSC physical input |
Yes |
Yes |
No |
Synchronization / preset with an HSC physical input |
Yes |
Yes |
Yes |
Comparison function |
Yes, 4 thresholds, 4 reflex outputs, and 4 external events(1) |
Yes, 4 thresholds, 4 reflex outputs, and 4 external events(1) |
No |
Capture function |
Yes, 1 capture register |
Yes, 1 capture register |
No |
Trigger external event on stop |
Yes(1) |
No |
No |
(1) TM3XFHSC202 modules only |
This table presents an overview of the specifications available in HSC Main Dual Phase type according to the mode requested:
Feature |
Function |
---|---|
Counting mode |
Count up / down Pulse / direction Quadrature |
Enable with an HSC physical input |
Yes |
Synchronization / preset with an HSC physical input |
Yes |
Comparison function |
Yes, 4 thresholds, 4 reflex outputs, and 4 external events(1) |
Capture function |
Yes, 1 capture register |
(1) External events are supported by TM3XFHSC202 modules only. |
This table presents an overview of the specifications available in Frequency Meter type:
Feature |
Function |
---|---|
Counting mode |
Pulse frequency in Hz with updated value available every time base value (10 ms, 100 ms, or 1000 ms) |
Enable with an HSC physical input |
Yes |
Synchronization / preset with an HSC physical input |
No |
Comparison function |
No |
Capture function |
No |
This table presents an overview of the specifications available in Period Meter type according to the mode requested:
Feature |
Function |
---|---|
Counting modes |
Edge to edge: Measure the time between two events Edge to opposite: Measure the duration of an event |
Enable with an HSC physical input |
Yes |
Synchronization / preset with an HSC physical input |
No |
Comparison function |
Yes, 4 thresholds, 4 reflex outputs, and 4 external events(1) |
Capture function |
No |
Resolution |
Duration counting with configurable resolution (0.1 µs, 1 µs, 100 µs, or 1000 µs) |
Timeout |
0...858993459, calculated using resolution units 0 means no timeout |
Trigger external event at end of period |
Yes(1) |
(1) External events are supported by TM3XFHSC202 modules only. |