Programming the Main Type

Overview

The Main type is always managed by an HSCMain_TM3 function block.

NOTE: At build time, an error is detected if the HSCMain_TM3 function block is used to manage a different HSC type.

Adding the HSCMain Function Block

Step

Description

1

Select the Libraries tab in the Software Catalog and click Libraries.

Select Intern > IODrivers > TM3  HSC > HSC > HSCMain_TM3 in the list.

2

Drag-and-drop the item onto the POU window.

3

Edit the default Main type instance name to match the Instance name of the counter function block defined in the Configuration window.

G-SE-0075001.1.gif

 

 

I/O Variables Usage

The tables below describe how the different pins of the function block are used in One-shot mode.

This table describes the input variables:

Input

Type

Description

HSC_REF_TM3

HSC_REF_TM3

Reference to the HSC instance.

EN_Enable

BOOL

When EN input is configured: if TRUE, authorizes enabling of the counter with the Enable input.

EN_Preset

BOOL

When SYNC input is configured: if TRUE, authorizes the counter Preset via the Sync input.

EN_Cap

BOOL

When CAP input is configured: if TRUE, enables the Capture input.

EN_Compare

BOOL

TRUE = enables the comparator operation (using Thresholds 0, 1, 2, 3):

obasic comparison (TH0, TH1, TH2, TH3  output bits)

oreflex (Reflex0, Reflex1, Reflex2, Reflex3 output bits)

oevents (to trigger external tasks on threshold crossing)

NOTE: This option is only available for TM3XF• expansion modules, which support external events.

EN_Out

BYTE

Set bits to 1 to enable the corresponding physical outputs to echo the configured function value (Reflex or Stop) as a result of the comparison function.

Only active when outputs configured in HSC editor:

oBit 0: Out0 enabled.

oBit 1: Out1 enabled.

oBit 2: Out2 enabled.

oBit 3: Out3 enabled.

oBits 4...7: Not used.

Association of HSC output Outx with physical output Qy is done by configuration.

F_Enable

BOOL

TRUE = activates counter and takes into account pulses on the counter input.

F_Preset

BOOL

On rising edge, initializes the counter. In Event counter and Frequency Meter modes, if enabled, restarts the internal timer relative to the time base.

F_Out

BYTE

Set bits to 1 to force the corresponding physical outputs to 1 if associated with HSC by configuration. Takes priority over EN_Out.

Only active when outputs configured in HSC editor:

oBit 0: Output 0 forced.

oBit 1: Output 1 forced.

oBit 2: Output 2 forced.

oBit 3: Output 3 forced.

oBits 4...7: Not used.

Association of HSC output Outx with physical output Qy is done by configuration.

ACK_Modulo

BOOL

No effect in one-shot mode.

ACK_Preset

BOOL

On rising edge, resets Preset_Flag.

ACK_Cap

BOOL

On rising edge, resets Cap_Flag.

SuspendCompare

BOOL

TRUE = compare results are suspended:

oThreshold, Reflex, and Out bits of the function block maintain their last value.

oEvents are masked.

NOTE: EN_Compare, EN_Reflex,  and F_Out remain operational while SuspendCompare is set.

This table describes the output variables:

Output

Type

Comment

Run

BOOL

TRUE = counter is activated.

Set to FALSE when the counter value reaches 0.

A preset is needed to restart the counter

Valid

BOOL

TRUE = indicates that output values on the function block are valid.

Error

BOOL

TRUE = indicates that an error was detected.

ErrorId

HSC_ERROR_TM3

Indicates the value of the error detected. See the HSC_ERROR_TM3 enumeration.

Thresholds

BYTE

Bits set to 1 when CurrentValue ≥ Threshold for corresponding threshold:

oBit 0: CurrentValue ≥ Threshold 0

oBit 1: CurrentValue ≥ Threshold 1

oBit 2: CurrentValue ≥ Threshold 2

oBit 3: CurrentValue ≥ Threshold 3

oBits 4...7: Not used

Only active when EN_Compare is set.

Modulo_Flag

BOOL

Not used.

Preset_Flag

BOOL

Set to 1 by the preset of the counter.

Cap_Flag

BOOL

Set to 1 when a new capture value is stored in the Capture register.

This flag must be reset before a new capture can occur.

Reflex

BYTE

State of the reflex outputs:

oBit 0: Reflex 0

oBit 1: Reflex 1

oBit 2: Reflex 2

oBit 3: Reflex 3

oBits 4...7: Not used

Out

BYTE

State of the physical outputs:

oBit 0: Output 0

oBit 1: Output 1

oBit 2: Output 2

oBit 3: Output 3

oBits 4...7: Not used

Association of HSC output Outx with physical output Qy is done by configuration.

CapturedValue

DINT

Captured value, valid when Cap_Flag is TRUE.

CurrentValue

DINT

The value of the counter.