The TM3AQ2 (screw terminal block) / TM3AQ2G (spring terminal block) expansion module feature 2 analog output channels with 12-bit resolution.
The channel output types are:
o0...10 V
o-10...+10 V
o0...20 mA
o4...20 mA
For further hardware information, refer to TM3AQ2 / TM3AQ2G.
NOTE: If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
NOTICE |
INOPERABLE EQUIPMENT |
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
Failure to follow these instructions can result in equipment damage. |
For each output, you can define:
Parameter |
Value |
Default Value |
Description |
|
---|---|---|---|---|
Type |
Not used 0 - 10 V -10 - +10 V 0 - 20 mA 4 - 20 mA |
Not used |
Choose the mode of the channel. |
|
Min. |
0 - 10 V |
-32768...327671 |
0 |
Specifies the lower measurement limit. |
-10 - +10 V |
-10000 |
|||
0 - 20 mA |
0 |
|||
4 - 20 mA |
4000 |
|||
Max. |
0 - 10 V |
-32768...327671 |
10000 |
Specifies the upper measurement limit. |
-10 - +10 V |
10000 |
|||
0 - 20 mA |
20000 |
|||
4 - 20 mA |
20000 |
|||
Status Enabled |
Yes No |
Yes |
Enables the diagnostic byte of each channel. If the status is disabled (value = No), the status bytes IBStatusQWx do not contain relevant information. |
1 The 12-bit data (0 to 4095) processed in the analog I/O module can be linear-converted to a value between -32768 and 32767.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping tab:
Variable |
Channel |
Type |
Default Value |
Description |
---|---|---|---|---|
Outputs |
QW0 |
INT |
-32768...32767 |
Command word of the output 0 |
QW1 |
INT |
-32768...32767 |
Command word of the output 1 |
|
Diagnostic |
IBStatusQW0 |
BYTE |
- |
|
IBStatusQW1 |
BYTE |
- |
For further generic descriptions, refer to I/O Mapping Tab Description.