The TM3TM3 (screw terminal block) / TM3TM3G (spring terminal block) expansion module feature 2 analog input channels with 16-bit resolution and 1 analog output with 12-bit resolution.
The channel input types are:
o0...10 V
o-10...+10 V
o0...20 mA
o4...20 mA
oK thermocouple
oJ thermocouple
oR thermocouple
oS thermocouple
oB thermocouple
oE thermocouple
oT thermocouple
oN thermocouple
oC thermocouple
oPT100
oPT1000
oNI100
oNI1000
For information on the diagnostic codes produced by each input type, refer to Analog I/0 Modules Diagnostics.
The channel output types are:
o0...10 V
o-10...+10 V
o0...20 mA
o4...20 mA
For further hardware information, refer to TM3TM3 / TM3TM3G.
NOTE: If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
|
NOTICE |
|
INOPERABLE EQUIPMENT |
|
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
|
Failure to follow these instructions can result in equipment damage. |
For each input, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
Type |
Not used 0 - 10 V -10 - +10 V 0 - 20 mA 4 - 20 mA K Thermocouple J Thermocouple R Thermocouple S Thermocouple B Thermocouple E Thermocouple T Thermocouple N Thermocouple C Thermocouple PT100 PT1000 NI100 NI1000 |
Not used |
Choose the mode of the channel. |
|
|
Scope |
Customized Celsius (0.1°C) Fahrenheit (0.1°F) Fahrenheit (0.2°F)* |
Customized |
The range of values for a channel. * Only for B and C thermocouples. |
|
|
Min. |
0 - 10 V |
-32768...32767 |
0 |
Specifies the lower measurement limit. |
|
-10 - +10 V |
-10000 |
|||
|
0 - 20 mA |
0 |
|||
|
4 - 20 mA |
4000 |
|||
|
Temperature |
See the table below |
|||
|
Max. |
0 - 10 V |
-32768...32767 |
10000 |
Specifies the upper measurement limit. |
|
-10 - +10 V |
10000 |
|||
|
0 - 20 mA |
20000 |
|||
|
4 - 20 mA |
20000 |
|||
|
Temperature |
See the table below |
|||
|
Input Filter |
0...1000 |
0 |
Specifies the first order filter time constant (0...10 s) in increments of 10 ms. |
|
|
Sampling |
10ms/Channel 100ms/Channel |
100ms/Channel |
Specifies the sampling period of the channel. If an input filter is active, sampling is set internally to 10 ms. |
|
|
Status Enabled |
Yes No |
Yes |
Enables the diagnostic byte of each channel. If the status is disabled (value = No), the status bytes IBStatusIWx do not contain relevant information. |
|
|
Type |
Customized |
Celsius (0.1 °C) |
Fahrenheit |
||||
|---|---|---|---|---|---|---|---|
|
Minimum |
Maximum |
Minimum |
Maximum |
Minimum |
Maximum |
Unit |
|
|
K Thermocouple |
-32768 |
32767 |
-2000 |
13000 |
-3280 |
23720 |
0.1 °F |
|
J Thermocouple |
-32768 |
32767 |
-2000 |
10000 |
-3280 |
18320 |
0.1 °F |
|
R Thermocouple |
-32768 |
32767 |
0 |
17600 |
320 |
32000 |
0.1 °F |
|
S Thermocouple |
-32768 |
32767 |
0 |
17600 |
320 |
32000 |
0.1 °F |
|
B Thermocouple |
-32768 |
32767 |
0 |
18200 |
160 |
16540 |
0.2 °F |
|
E Thermocouple |
-32768 |
32767 |
-2000 |
8000 |
-3280 |
14720 |
0.1 °F |
|
T Thermocouple |
-32768 |
32767 |
-2000 |
4000 |
-3280 |
7520 |
0.1 °F |
|
N Thermocouple |
-32768 |
32767 |
-2000 |
13000 |
-3280 |
23720 |
0.1 °F |
|
C Thermocouple |
-32768 |
32767 |
0 |
23150 |
160 |
20995 |
0.2 °F |
|
PT100 |
-32768 |
32767 |
-2000 |
8500 |
-3280 |
15620 |
0.1 °F |
|
PT1000 |
-32768 |
32767 |
-2000 |
6000 |
-3280 |
11120 |
0.1 °F |
|
NI100 |
-32768 |
32767 |
-600 |
1800 |
-760 |
3560 |
0.1 °F |
|
NI1000 |
-32768 |
32767 |
-600 |
1800 |
-760 |
3560 |
0.1 °F |
For the output, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
Type |
Not used 0 - 10 V -10 - +10 V 0 - 20 mA 4 - 20 mA |
Not used |
Choose the mode of the channel. |
|
|
Min. |
0 - 10 V |
-32768...327671 |
0 |
Specifies the lower measurement limit. |
|
-10 - +10 V |
-10000 |
|||
|
0 - 20 mA |
0 |
|||
|
4 - 20 mA |
4000 |
|||
|
Max. |
0 - 10 V |
-32768...327671 |
10000 |
Specifies the upper measurement limit. |
|
-10 - +10 V |
10000 |
|||
|
0 - 20 mA |
20000 |
|||
|
4 - 20 mA |
20000 |
|||
|
Status Enabled |
Yes No |
Yes |
Enables the diagnostic byte of each channel. If the status is disabled (value = No), the status byte IBStatusQW0 does not contain relevant information. |
|
1 The 12-bit data (0 to 4095) processed in the analog I/O module can be linear-converted to a value between -32768 and 32767.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping tab:
|
Variable |
Channel |
Type |
Default Value |
Description |
|---|---|---|---|---|
|
Inputs |
IW0 |
INT |
- |
Current value of the input 0 |
|
IW1 |
INT |
- |
Current value of the input 1 |
|
|
Outputs |
QW0 |
INT |
-32768...32767 |
Command word of the output 0 |
|
Diagnostic |
IBStatusIW0 |
BYTE |
- |
|
|
IBStatusIW1 |
BYTE |
- |
||
|
IBStatusQW0 |
BYTE |
- |
For further generic descriptions, refer to I/O Mapping Tab Description.