The TM3AI8 (screw terminal block) / TM3AI8G (spring terminal block) expansion module feature 8 analog input channels with 12-bit resolution.
The channel input types are:
o0...10 V
o-10...+10 V
o0...20 mA
o4...20 mA
o0...20 mA extended
o4...20 mA extended
For information on the diagnostic codes produced by each input type, refer to Analog I/0 Modules Diagnostics.
For further hardware information, refer to TM3AI8 / TM3AI8G.
NOTE: If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
|
NOTICE |
|
INOPERABLE EQUIPMENT |
|
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
|
Failure to follow these instructions can result in equipment damage. |
For each input, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
Type |
Not used, 0 - 10 V, -10 - +10 V, 0 - 20 mA, 4 - 20 mA, 0 - 20 mA extended, 4 - 20 mA extended. |
Not used |
Choose the mode of the channel. |
|
|
Min. |
0 - 10 V |
-32768...327671 |
0 |
Specifies the lower measurement limit. |
|
-10 - +10 V |
-10000 |
|||
|
0 - 20 mA |
0 |
|||
|
4 - 20 mA |
4000 |
|||
|
0 - 20 mA extended2 |
0 |
Not editable. |
||
|
4 - 20 mA extended2 |
1200 |
Not editable. |
||
|
Max. |
0 - 10 V |
-32768...327671 |
10000 |
Specifies the upper measurement limit. |
|
-10 - +10 V |
10000 |
|||
|
0 - 20 mA |
20000 |
|||
|
4 - 20 mA |
20000 |
|||
|
0 - 20 mA extended2 |
23540 |
Not editable. |
||
|
4 - 20 mA extended2 |
23170 |
Not editable. |
||
|
Input Filter |
0...1000 |
0 |
Specifies the first order filter time constant (0...10 s) in increments of 10 ms. |
|
|
Sampling |
1ms/Channel 10ms/Channel |
1ms/Channel |
Specifies the sampling period of the channel. If an input filter is active, sampling is set internally to 1 ms. |
|
|
Status Enabled |
Yes No |
Yes |
Enables the diagnostic byte of each channel. If the status is disabled (value = No), the status bytes IBStatusIWx do not contain relevant information. |
|
1 The 12-bit data (0 to 4095) processed in the analog I/O module can be linear-converted to a value between -32768 and 32767.
2 The extended ranges are supported by modules from product version (PV) 03, firmware version (SV) 1.4.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping tab:
|
Variable |
Channel |
Type |
Description |
|---|---|---|---|
|
Inputs |
IW0 |
INT |
Current value of the input 0 |
|
IW1 |
INT |
Current value of the input 1 |
|
|
IW2 |
INT |
Current value of the input 2 |
|
|
IW3 |
INT |
Current value of the input 3 |
|
|
IW4 |
INT |
Current value of the input 4 |
|
|
IW5 |
INT |
Current value of the input 5 |
|
|
IW6 |
INT |
Current value of the input 6 |
|
|
IW7 |
INT |
Current value of the input 7 |
|
|
Diagnostic |
IBStatusIW0 |
BYTE |
|
|
IBStatusIW1 |
BYTE |
||
|
IBStatusIW2 |
BYTE |
||
|
IBStatusIW3 |
BYTE |
||
|
IBStatusIW4 |
BYTE |
||
|
IBStatusIW5 |
BYTE |
||
|
IBStatusIW6 |
BYTE |
||
|
IBStatusIW7 |
BYTE |
For further generic descriptions, refer to I/O Mapping Tab Description.