TM3XTYS4 Module Configuration

Introduction

This chapter describes how to configure the TM3XTYS4 expert I/O module.

Configuring the Module

Configuration of the TM3XTYS4 module is carried out through the I/O Mapping tab of the module.

In the Devices tree, double-click the Module_n subnode of the module, where n is the unique identifier of the module. The I/O Mapping tab appears.

The digital inputs of this module are:

Channel

Address

Description

CH1_Ready

%IXx.0

Input active if the selector of TeSys is in the ON position.

CH1_Run

%IXx.1

Input active if the power contacts of TeSys are closed.

CH1_Trip

%IXx.2

Input active if the selector of TeSys is in the TRIP position.

CH2_Ready

%IXx.3

Input active if the selector of TeSys is in the ON position.

CH2_Run

%IXx.4

Input active if the power contacts of TeSys are closed.

CH2_Trip

%IXx.5

Input active if the selector of TeSys is in the TRIP position.

CH3_Ready

%IXx.6

Active if the selector of TeSys is in the ON position.

CH3_Run

%IXx.7

Input active if the power contacts of TeSys are closed.

CH3_Trip

%IXx.8

Input active if the selector of TeSys is in the TRIP position.

CH4_Ready

%IXx.9

Input active if the selector of TeSys is in the ON position.

CH4_Run

%IXx.10

Input active if the power contacts of TeSys are closed.

CH4_Trip

%IXx.11

Input active if the selector of TeSys is in the TRIP position.

Error

%IXx.12

Over current error flag of protect source outputs (0:Error, 1:Normal).

The digital outputs of this module are:

Tesys

Address

Description

CH1_Dir1Control

%QXx.0

This 24 V output drives the direct (forward) command of the motor.

CH1_Dir2Control

%QXx.1

This 24 V output drives the reverse (backward) command of the motor.

CH2_Dir1Control

%QXx.2

This 24 V output drives the direct (forward) command of the motor.

CH2_Dir2Control

%QXx.3

This 24 V output drives the reverse (backward) command of the motor.

CH3_Dir1Control

%QXx.4

This 24 V output drives the direct (forward) command of the motor.

CH3_Dir2Control

%QXx.5

This 24 V output drives the reverse (backward) command of the motor.

CH4_Dir1Control

%QXx.6

This 24 V output drives the direct (forward) command of the motor.

CH4_Dir2Control

%QXx.7

This 24 V output drives the reverse (backward) command of the motor.

Inserting a Channel

Each channel connected to a device can be separately configured.

Step

Action

1

Select the Module_x node in the Devices tree and click G-SE-0028599.1.jpg, or right-click the module node and select Add Device from the context menu.

Result: The Add Device dialog box is displayed.

2

Select the channel to insert in the Name list.

3

Click Add Device.

Result:  The selected channel is added to the project and displayed in the Devices tree as a new Tesys_Channel_x subnode of the expansion module.

The Add Device dialog box remains open. You can do the following:

oAdd another channel by repeating step 2 of this procedure.

oOr, click the Close button.

Selecting the Associated Device Type

Step

Action

1

Double-click the Tesys_Channel_x node in the Devices tree.

2

On the I/O Configuration tab, double-click in the Value column and select the type of Tesys motor starter connected to the channel.