Performance and Safety Integrity Levels
This table describes the performance and safety integrity levels associated to the safety-mat application:
Application type |
Performance Level (PL) and maximum category (IEC/ISO 13849-1) |
Maximum Safety Integrity Level (SIL) (IEC/EN 62061) |
---|---|---|
Safety-mat application (current source) |
PL d, category 3 |
SIL 2 |
This table presents the module type available in a safety-mat application:
Reference |
Channel 1 |
Channel 2 |
Start + EDM 1 |
EDM 2 |
Outputs |
---|---|---|---|---|---|
TM3SAK6R |
S21-S22 |
S31-S32 |
S33-S34 |
S41-S42 |
13-14 23-24 33-34 |
This figure represents the current flow in a safety-mat connected to safety inputs:
(A): Current source
(A1): 24 Vdc
(A2): GND pin out
(B): Outputs
(1): Current flow when the mat is released, relays K1 and K2 are supplied.
(2): Current flow when the mat is under pressure (mat is stepped on), relays K1 and K2 are not supplied (the mat provides a short circuit path).