This section provides a description of the characteristics of the TM3XTRA1 expansion module.
See also Environmental Characteristics.
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the dimensions for the TM3XTRA1 expansion module:
|
Characteristics |
Value |
|
|---|---|---|
|
Function |
Associated with the receiver forms the remote I/O expansion. |
|
|
Connector type |
RJ45 |
|
|
Communication type |
RS485 |
|
|
Current draw on 5 Vdc internal bus |
160 mA maximum |
|
|
Current draw on 24 Vdc internal bus |
– |
|
|
Cable type and length |
For more information, refer to VDIP1845460••. |
|
|
Weight |
65 g (2.29 oz) |
|