TM4ES4 Wiring Diagram

Wiring Rules

See Wiring Best Practices.

RJ45 Connector

The TM4ES4 module is equipped with 4 Ethernet RJ45 connectors:

G-SE-0031885.1.gif-high.gif

 

 

Pin Assignment

The figure shows the Ethernet RJ45 connector pins:

G-SE-0024753.2.gif-high.gif

 

 

The table describes the Ethernet RJ45 connector pins assignment:

Pin N°

Signal

1

TD+

2

TD-

3

RD+

4

5

6

RD-

7

8

Rules for Connection to the Functional Ground

The following table shows the characteristics of the screw to be used with the provided Functional Earth (FE) Cable:

G-SE-0031887.1.gif-high.gif

 

 

Applying torque above the limit may damage the terminal screw or threads.

NOTICE

INOPERABLE EQUIPMENT

Do not tighten screw terminals beyond the specified maximum torque (Nm / lb-in.).

Failure to follow these instructions can result in equipment damage.