These are the general characteristics for the TM4PDPS1 module.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagrams show the dimensions of the TM4PDPS1 module:
The table describes the general characteristics of the TM4PDPS1 module:
Characteristic |
Value |
|
---|---|---|
Consumption |
290 mA |
|
Power dissipation |
1.5 W |
|
Weight |
100 g (3.52 oz) |
PROFIBUS DP Module Characteristics
The table describes the PROFIBUS DP characteristics of the TM4PDPS1 module:
Characteristic |
Value |
|
---|---|---|
Type of interface |
Free of potential |
|
PROFIBUS standards |
DP-V0, DP-V1 |
|
PROFIBUS baudrate |
3…12 Mbit/s |
at 100 m cable length |
1.5 Mbit/s |
at 200 m cable length |
|
500 kBit/s |
at 400 m cable length |
|
187.5 kBit/s |
at 1000 m cable length |
|
9.6…93.75 kBit/s |
at 1200 m cable length |
|
Physical |
EIA-485 |
|
Isolation between PROFIBUS DP and internal electronics |
1.0 kV |
|
Cable requirements |
Impedance |
135…165 Ohm at 20 MHz |
Capacitance |
< 30 pF per meter |
|
Lead cross section |
> 0.34 mm2, equates to AWG22 |
|
Cable type |
Paired 1 x 2 or 2 x 2 or 1 x 4 |
|
Loop resistance |
< 110 Ohm at 1 km |
|
Signal loss |
< 9 dB over the whole bus-segment |
|
Shielding |
Copper shielding |
NOTE: Do not connect more than 32 stations per segment without a repeater or more than 127 with a repeater.