EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

TM5SAI2L Characteristics

Introduction

This is the description characteristics for TM5SAI2L electronic module.

See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The table below describes the general characteristics of the TM5SAI2L electronic module:

General Characteristics

Rated power supply voltage

          Power supply source

24 Vdc

Connected to the 24 Vdc I/O power segment

Power supply range

20.4...28.8 Vdc

24 Vdc I/O segment current draw

33 mA

TM5 Bus 5 Vdc current draw

2 mA

Power dissipation

0.81 W max.

Weight

25 g (0.9 oz)

Id code for firmware update

7070 dec

Input Characteristics

The table below describes the input characteristics of the TM5SAI2L electronic module:

Input Characteristics

Voltage Input

Current Input

Input range

-10...+10 Vdc

0...20 mA / 4...20 mA

Input impedance

20 MΩ min.

-

Load impedance

-

400 Ω max.

Sample duration time

300 µs for all inputs without filtering

1 ms for all inputs with filtering

Input type

Differential

Conversion mode

Successive Approximative Register

Input filter

Low pass 3rd order / cut-off frequency 1 kHz

Input tolerance - maximum deviation at ambient 25° C (77°F)

< 0.08% of the measurement

< 0.08% of the measurement

Input tolerance - temperature drift

0.006% / °C of the measurement

0.009% / °C of the measurement

Input tolerance - non linearity

< 0.025% of the full scale (20 Vdc)

< 0.05% of the full scale (20 mA)

Digital resolution

12 bits + sign

12 bits

Resolution value

2.441 mV

4.883 µA

Common mode rejection

DC

70 dB min.

50 Hz

70 dB min.

Noise resistance - cable

Shielded cable is necessary

Crosstalk rejection between channels

70 dB min.

Isolation between channels

Not isolated

Isolation between channels and bus

See note 1.

Permitted input signal

±30 Vdc max.

±50 mA max.

Input protection

Protection against wiring with 24 Vdc supply voltage

Common mode voltage allowable between channels

±12 Vdc max.

1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.