This is the description characteristics for TM5SAI4PH electronic module.
See also Environmental Specifications.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the general characteristics of the TM5SAI4PH electronic module:
General Characteristics |
|
---|---|
Rated power supply voltage Power supply source |
24 Vdc Connected to the 24 Vdc I/O power segment |
Power supply range |
20.4...28.8 Vdc |
24 Vdc I/O segment current draw |
46 mA |
TM5 Bus 5 Vdc current draw |
2 mA |
Power dissipation |
1.11 W max. |
Weight |
25 g (0.9 oz) |
Id code for firmware update |
7079 dec |
The table below describes the input characteristics of the TM5SAI4PH electronic module:
Input Characteristics |
||
---|---|---|
Input sensor type |
PT100/PT1000 |
|
Input temperature range |
PT100: -200...850°C (-328...1562°F) PT1000: -200...850°C (-328...1562°F) |
|
Resistance measurement range |
1st mode: 0.1...4500 Ω 2nd mode: 0.05...2250 Ω |
|
Measuring current |
250 µA ± 1.25% |
|
Sample duration time |
||
Wiring type |
2-wire or 3-wire connection configured by software for all inputs |
|
Conversion mode |
Sigma delta type |
|
Input filter |
Low pass 1st order / cut-off frequency 500 Hz |
|
Input tolerance - maximum deviation at ambient 25°C (77°F) |
0.037% of the measurement |
|
Input tolerance - temperature drift |
0.004% / °C of the measurement |
|
Input tolerance - non linearity |
0.001% of the entire resistance range |
|
Digital resolution |
16-bit |
|
Resolution temperature value |
PT1000: 0.1°C (0.18°F) |
|
PT100: 0.1°C (0.18°F) |
||
Resolution resistance value |
1st mode: 0.1 Ω 2nd mode: 0.05 Ω |
|
Common mode rejection |
DC |
95 dB min. |
50 Hz |
80 dB min. |
|
Noise resistance - cable |
Shielded cable is necessary |
|
Crosstalk rejection between channels |
93 dB min. |
|
Isolation between channels |
Not isolated |
|
Isolation between channels and bus |
See note 1. |
|
Permitted input signal |
±30 Vdc max. |
|
Input protection |
Protection against wiring with 24 Vdc supply voltage |
|
Common mode voltage allowable between channels |
2 Vdc max. |
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.