EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

TM5SAI4PH Wiring Diagram

Wiring Diagram

The following figure shows the 2-wire wiring diagram of TM5SAI4PH:

G-SE-0003508.4.gif-high.gif

 

(1):   Internal electronics

(2):   24 Vdc I/O power segment integrated into the bus bases

(3):   2-wire sensor

(S):   Sensor

(4):   Resistor

The following figure shows the 3-wire and 4-wire wiring diagram of TM5SAI4PH:

G-SE-0000786.3.gif

 

(1):   Internal electronics

(2):   24 Vdc I/O power segment integrated into the bus bases

(3):   3-wire sensor

(4):   4-wire sensor

(S):   Sensor

Use shielded, properly grounded cables for all analog and high-speed inputs or outputs and communication connections. If you do not use shielded cable for these connections, electromagnetic interference can cause signal degradation. Degraded signals can cause the controller or attached modules and equipment to perform in an unintended manner.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oUse shielded cables for all fast I/O, analog I/O and communication signals.

oGround cable shields for all analog I/O, fast I/O and communication signals at a single point1.

oRoute communication and I/O cables separately from power cables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.

NOTICE

INOPERABLE EQUIPMENT

Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel.

Failure to follow these instructions can result in equipment damage.