EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

TM5SEAISG Wiring Diagram

Wiring Diagram

The following figure shows the wiring diagram for TM5SEAISG with a 6-wire full-bridge strain gauge:

G-SE-0016781.1.gif-high.gif

 

(1):   Internal electronics

(2):   24 Vdc I/O power segment integrated into the bus bases

(3):   6-wire full-bridge strain gauge

(S):   Sensor

NOTE: For parallel connection of full-bridge strain gauges, refer to the guidelines of the sensor manufacturer.

The following figure shows the wiring diagram for TM5SEAISG with two 4-wire full-bridge strain gauges:

G-SE-0016782.1.gif-high.gif

 

(1):   Internal electronics

(2):   24 Vdc I/O power segment integrated into the bus bases

(3):   4-wire full-bridge strain gauge

NOTE: For parallel connection of full-bridge strain gauges, refer to the guidelines of the sensor manufacturer.

Use shielded, properly grounded cables for all analog and high-speed inputs or outputs and communication connections. If you do not use shielded cable for these connections, electromagnetic interference can cause signal degradation. Degraded signals can cause the controller or attached modules and equipment to perform in an unintended manner.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

oUse shielded cables for all fast I/O, analog I/O and communication signals.

oGround cable shields for all analog I/O, fast I/O and communication signals at a single point1.

oRoute communication and I/O cables separately from power cables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”.

Failure to follow these instructions can result in death, serious injury, or equipment damage.