The table below describes the main characteristics of the TM5SAO2L electronic module:
Main Characteristics |
||
---|---|---|
Number of output channels |
2 |
|
Signal type |
Voltage |
Current |
Output range |
-10...+10 Vdc |
0...20 mA |
Resolution |
12 bits + sign |
12 bits |
The following figure shows the slice with a TM5SAO2L:
The table below shows the model numbers for the terminal block and bus base associated to TM5SAO2L:
Number |
Model Number |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 or TM5ACBM15 |
Bus base
Bus base with address setting |
White
White |
2 |
TM5ASAO2L |
Electronic module |
White |
3 |
TM5ACTB06 or TM5ACTB12 |
Terminal block, 6 pins
Terminal block, 12 pins |
White
White |
NOTE: For more information, refer to TM5 bus bases and terminal blocks
The following figure shows the TM5SAO2L status LEDs:
The table below shows the TM5SAO2L status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single Flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
On |
Detected error or reset state |
||
0-1 |
Yellow |
Off |
Value = 0 |
On |
Value ≠ 0 |