The TM5SBER2 is a data receiver electronic module. Refer also to the environmental characteristics.
|
FIRE HAZARD |
oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below describes the general characteristics of the TM5SBER2 electronic module:
General Characteristics |
|
---|---|
Rated power supply voltage |
24 Vdc |
24 Vdc I/O segment current draw |
25 mA |
Power dissipation |
2.22 W max. |
Weight |
25 g (0.9 oz) |
ID code for firmware update |
7105 dec |
The following table shows the TM5 power bus characteristics of the TM5SBER2 electronic module:
TM5 power bus characteristics |
|
---|---|
Power supply range |
20.4...28.8 Vdc |
Rated input current |
0.7 A max. at 24 Vdc |
Reverse polarity protection |
Yes |
Fuse |
Integrated, can not be exchanged |
Current generated |
1156 mA |
De-rating |
- 10...55 °C (14...131 °F): 1156 mA |
55...60 °C (131...140 °F): 756 mA |
|
Parallel operation |
Yes 2 |
Electrical isolation |
See note 1 |
1 The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 or 60 V. 2 In parallel operation, only 75% of the rated power can be assumed. Please ensure that all parallel operating power supplies are switched on and off simultaneously. |
Do not mount a Power Distribution Module (PDM) side-by-side with a Receiver module.
|
UNINTENDED EQUIPMENT OPERATION |
Do not mount a Power Distribution Module (PDM) next to any one of the following modules: oPower Distribution Module (PDM) oTransmitter module TM5SBET1 or TM5SBET7 oReceiver module TM5SBER2 oInterface Power Distribution Module TM5SPS3 (IPDM) oAnalog input module TM5SAI2H or TM5SAI4H oAnalog output module TM5SAO4L or TM5SAO4H |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
24 Vdc I/O Power Segment Characteristics
The following table shows the 24 Vdc I/O power segment characteristics of the TM5SBER2 electronic module:
24 Vdc I/O power segment characteristics |
|
---|---|
Power supply range |
20.4...28.8 Vdc |
Rated power supply voltage |
24 Vdc |
Maximum current provided |
10 A |
Reverse polarity protection |
No |
Short circuit protection |
External fuse type T slow-blow 10 A 250 V |
Isolation between power segment and TM5 power and data buses |
See note 1 |
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the TM5 electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.