Analog Output 2AO ±10 V / 0-20 mA
The analog 2AO ±10 V / 0-20 mA electronic module is equipped with 2 12-bit outputs.
Each channel is capable of converting either current or voltage. There are different terminal connection points for each type of signal.
It is necessary to configure the desired type of output signal:
o-10...+10 Vdc (default)
o0...20 mA
The following figure shows LEDs for 2AO ±10 V / 0-20 mA:
The following table shows the 2AO ±10 V / 0-20 mA status LEDs:
LEDs |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
No power supply |
Single Flash |
Reset state |
||
Flashing |
Preoperational state |
||
On |
Normal operation |
||
e |
Red |
Off |
OK or no power supply |
On |
Detected error or reset state |
||
0-1 |
Yellow |
Off |
Value = 0 |
On |
Value ≠ 0 |
|
FIRE HAZARD |
oUse only the correct wire sizes for the maximum current capacity of the I/O channels and power supplies. |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table provides the characteristics of the 2AO ±10 V / 0-20 mA electronic module:
Characteristic |
Voltage output |
Current output |
|
---|---|---|---|
Number of output channels |
2 |
||
Output range |
-10... +10 Vdc |
0...20 mA |
|
Output impedance |
1 kΩ min. |
- |
|
Load impedance |
- |
500 Ω max. |
|
Sample duration time |
200 µs for all outputs |
||
Output type |
Differential |
||
Response time for output change |
1 ms max. |
||
Output tolerance - maximum deviation at ambient 25° C (77°F) |
< 0.15% of the measurement |
||
Output tolerance - temperature drift |
0.02% / °C of the measurement |
||
Output tolerance - non linearity |
< 0.007% of the full scale (20 V) |
< 0.007% of the full scale (20 mA) |
|
Output tolerance - maximum deviation caused by load change |
< 0.02% from 10 MΩ το 1 ΚΩ, resistive |
< 0.5% from 1 Ω το 500 Ω, resistive |
|
Digital resolution |
12 bits + sign |
12 bits |
|
Resolution value |
4.882 mV |
9.766 µA |
|
Cable type |
Shielded cable required |
||
Isolation between channels |
Not isolated |
||
Isolation between channels and bus |
See note 1. |
||
Output protection |
Short circuit protection: current limitation is 40 mA |
1 The isolation of the electronic module is 500 Vac RMS between the electronics powered by TM5 power bus and the part powered by 24 Vdc I/O power segment connected to the electronic module. In practice, there is a bridge between TM5 power bus and 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.
The following figure shows the wiring diagram of the 2AO ±10 V / 0-20 mA:
1 Internal electronics
2 24 Vdc I/O power segment integrated into the bus bases
I Current
U Voltage
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
NOTICE |
INOPERABLE EQUIPMENT |
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
Failure to follow these instructions can result in equipment damage. |
|
UNINTENDED EQUIPMENT OPERATION |
oUse shielded cables for all fast I/O, analog I/O, and communication signals. oGround cable shields for all fast I/O, analog I/O, and communication signals at a single point1. oRoute communications and I/O cables separately from power cables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
1Multipoint grounding is permissible if connections are made to an equipotential ground plane dimensioned to help avoid cable shield damage in the event of power system short-circuit currents.
For more information, refer to the TM5 System Wiring Rules and Recommendation.
|
UNINTENDED EQUIPMENT OPERATION |
Do not connect wires to unused terminals and/or terminals indicated as “No Connection (N.C.)”. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |