The table below describes the main characteristics of the TM5SDO4R electronic module:
|
Main Characteristics |
|
|---|---|
|
Number of output channels |
4 |
|
Output type |
Relay |
|
Rated input voltage |
30 Vdc / 230 Vac |
|
Output current |
5 A max. |
The following illustration shows the TM5SDO4R:
The table below shows the model numbers for the terminal blocks and the bus bases associated with the TM5SDO4R:
|
Number |
Model Number |
Description |
Color |
|---|---|---|---|
|
1 |
TM5ACBM12 |
Bus base |
Black |
|
2 |
TM5SDO4R |
Electronic Module |
Black |
|
3 |
TM5ACTB32 |
Terminal block, 12 pins |
Black |
NOTE: For more information, refer to TM5 bus bases and terminal blocks.
The following illustration shows LEDs for TM5SDO4R:
The table below shows the TM5SDO4R status LEDs:
|
LEDs |
Color |
Status |
Description |
|---|---|---|---|
|
r |
Green |
Off |
No power supply |
|
Single Flash |
Reset state |
||
|
Flashing |
Preoperational state |
||
|
On |
Normal operation |
||
|
e |
Red |
Off |
OK or no power supply |
|
On |
Error detected or reset state |
||
|
e+r |
Steady Red / Single Green flash |
Invalid firmware |
|
|
0 - 3 |
Yellow |
Off |
Corresponding output deactivated |
|
On |
Corresponding output activated |
||