EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

TM5SMM6D2L Presentation

Main Characteristics

The tables describe the main characteristics of the TM5SMM6D2L electronic module:

Main Characteristics of Digital Input / Output Channels

Number of digital input channels

4

Number of digital output channels

2

Input type

Type 1

Input signal type

Sink

Rated input voltage

24 Vdc

Output type

Transistor

Output signal type

Source

Output current

0.5 A max.

Main Characteristics of Analog Input / Output Channels

Number of analog input channels

1

Number of analog output channels

1

Signal type

Voltage

Current

Input range

-10...+10 Vdc

0...20 mA / 4...20 mA

Output range

-10...+10 Vdc

0...20 mA

Resolution

12 bits + sign

12 bits

Ordering Information

The illustration shows the TM5SMM6D2L:

G-SE-0000922.2.gif-high.gif

 

 

The table shows the model numbers for the terminal block and the bus bases associated with the TM5SMM6D2L:

Number

Reference

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5SMM6D2L

Electronic module

White

3

TM5ACTB12

Terminal block, 12 pins

White

NOTE: For more information, refer to TM5 bus bases and terminal blocks.

Status LEDs

The following illustration describes the LEDs for TM5SMM6D2L:

G-SE-0015229.2.gif-high.gif

 

 

The table shows the TM5SMM6D2L input status LEDs:

Position in Illustration

LED

Color

Status

Description

r

Green

Off

No power supply

Single flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

Single flash

Error detected on output channels

e+r

Steady red / Single green flash

Invalid firmware

A

0 - 3

Green

Off

Corresponding digital input deactivated

On

Corresponding digital input activated

B

0 - 1

Orange

Off

Corresponding digital output deactivated

On

Corresponding digital output activated

C

A0

Orange

Off

The value = 0.

On

The value ≠ 0.

D

A0

Green

Off

The connection is open or the sensor is disconnected.

Flashing

Overflow or underflow of the input signal

On

The analog / digital converter is running, the value is OK.