EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

TM5 System Digital Output Electronic Modules

 

What Is in This Part?

This part contains the following chapters:

oTM5SDO2T Electronic Module 2DO 24 Vdc Tr 0.5 A 3 Wires

oTM5SDO4T Electronic Module 4DO 24 Vdc Tr 0.5 A 3 Wires

oTM5SDO4TA Electronic Module 4DO 24 Vdc Tr 2 A 3 Wires

oTM5SDO6T Electronic Module 6DO 24 Vdc Tr 0.5 A 2 Wires

oTM5SDO8TA Electronic Module 8DO 24 Vdc Tr 2 A 1 Wire

oTM5SDO12T Electronic Module 12DO 24 Vdc Tr 0.5 A 1 Wire

oTM5SDO16T Electronic Module 16DO 24 Vdc Tr 0.5 A 1 Wire

oTM5SDO2R Electronic Module 2DO 30 Vdc/230 Vac 50/60  Hz 5A Relay C/O

oTM5SDO4R Electronic Module 4DO 30 Vdc/230 Vac 50/60 Hz 5 A Relay N/O

oTM5SDO2S Electronic Module 2DO 240 Vac 50/60 Hz Triac 1 A 3 Wires