EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

General Description

Introduction

The range of expert expansion electronic modules includes the High Speed Counter (HSC) electronic modules.

HSC Electronic Module Features

The HSC electronic modules are used for counting functions and position detection.

The following table shows the HSC electronic modules features:

Reference

Number Channels

Input Type

Encoder Input

Resolution

Input Frequency

TM5SE1IC02505

1

Incremental

RS-422

16/32 bits

250 kHz

TM5SE1IC01024

1

Incremental

24 Vdc Asymmetrical

16/32 bits

100 kHz

TM5SE2IC01024

2

Incremental

24 Vdc Asymmetrical

16/32 bits

100 kHz

TM5SE1SC10005

1

SSI Absolute

5 Vdc Symmetrical

32 bits

1 MHz