TM5ACTB52FS Safety Terminal Block
Safety Terminal Block Presentation
Most TM5 Safety I/O modules are wired by means of the TM5ACTB52FS Safety terminal block:
Features |
|
---|---|
Type of terminal block |
12-pin, safety coded terminal block |
Features |
otool-free wiring with push-in technology osimple wire release using lever oallows labeling of each terminal oallows plain text labeling otest access for standard probes opotential for customer coding |
The following figure presents the TM5ACTB52FS Safety terminal block:
The following table presents the reference for the Safety terminal block:
Reference |
Description |
Color |
---|---|---|
TM5ACTB52FS |
TM5 Safety terminal block, 12-pin, safety coded |
red |
|
INCOMPATIBLE COMPONENTS CAUSE ELECTRIC SHOCK OR ARC FLASH |
oDo not associate components of a slice that have different colors. oVerify that correct terminal blocks (minimally, matching colors and correct number of terminals) are installed on the appropriate electronic modules. |
Failure to follow these instructions will result in death or serious injury. |
This section describes the characteristics of the TM5ACTB52FS Safety terminal block, you can also refer to TM5 Environmental Characteristics.
|
FIRE HAZARD |
oUse only the correct wire sizes for the current capacity of the I/O channels and power supplies. oFor relay output (2 A) wiring, use conductors of at least 0.5 mm2 (AWG 20) with a temperature rating of at least 80 °C (176 °F). oFor common conductors of relay output wiring (4 A), or relay output wiring greater than 2 A, use conductors of at least 1.0 mm2 (AWG 16) with a temperature rating of at least 80 °C (176 °F). |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table lists the characteristics of the TM5ACTB52FS:
Characteristics |
||
---|---|---|
Type of terminal block |
Push-in terminal block |
|
Distance between contacts |
left - right |
4.2 mm / 0.16 in |
above - below |
10.96 mm / 0.43 in |
|
Contact resistance |
≤ 5 mΩ |
|
Maximum current carrying capacity of the connector |
10 A / contact NOTE: The electrical characteristics of the individual modules must be respected. |
|
Connection cross section |
solid wire |
0.08 mm2 - 2.5 mm2 / AWG 28 - 14 |
multi-wire |
0.25 mm2 - 2.5 mm2/ AWG 24 - 14 |
|
with wire cable ends |
0.25 mm2 - 1.5 mm2 / AWG 24 - 16 |
|
- |
Up to 2x 0.75 mm2 with double wire cable ends |
|
Cable type |
Copper wires only |