TM5ACTB5FFS Safety Terminal Block
Safety Terminal Block Presentation
TM5STI4ATCFS Safety Analog Input module is wired by using the TM5ACTB5FFS Safety terminal block:
Features |
|
---|---|
Type of terminal block |
16-pin, safety coded terminal block |
Features |
oTool-free wiring with push-in technology oSimple wire release using lever oAllows labeling of each terminal oAllows plain text labeling oTest access for standard probes oPotential for customer coding |
The following figure presents the TM5ACTB5FFS Safety terminal block:
The following table presents the reference for the Safety terminal block:
Reference |
Description |
Color |
---|---|---|
TM5ACTB5FFS |
TM5 Safety terminal block, 16-pin, safety coded |
Red |
|
INCOMPATIBLE COMPONENTS CAUSE ELECTRIC SHOCK OR ARC FLASH |
oDo not associate components of a slice that have different colors. oVerify that correct terminal blocks (minimally, matching colors and correct number of terminals) are installed on the appropriate electronic modules. |
Failure to follow these instructions will result in death or serious injury. |
This section describes the characteristics of the TM5ACTB5FFS Safety terminal block, you can also refer to TM5 Environmental Characteristics.
|
FIRE HAZARD |
Use only the correct wire sizes for the current capacity of the I/O channels and power supplies. |
Failure to follow these instructions will result in death or serious injury. |
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following table lists the characteristics of the TM5ACTB5FFS:
Characteristics |
||
---|---|---|
Type of terminal block |
Push-in terminal block |
|
Distance between contacts |
Left - right |
4.2 mm / 0.16 in |
Above - below |
8.25 mm / 0.32 in |
|
Contact resistance |
≤ 5 mΩ |
|
Maximum current carrying capacity of the connector |
2 A / contact NOTE: The electrical characteristics of the modules must be respected. |
|
Rated voltage |
24 Vdc |
|
Maximum voltage |
50 Vdc |
|
Connection cross section |
Solid wire |
0.08 mm2 - 1.5 mm2 / AWG 28 - 16 |
Multi-wire |
0.25 mm2 - 1.5 mm2/ AWG 24 - 16 |
|
With wire cable ends |
0.25 mm2 - 0.75 mm2 / AWG 24 - 20 |
|
Cable type |
Copper wires only |