TM5SDO4TFS Characteristics

Introduction

This section describes the characteristics of the TM5SDO4TFS module. See also TM5 Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table lists the general characteristics of the TM5SDO4TFS module:

General Characteristics

Rated power supply voltage

24 Vdc

Status indicators

oI/O functions per channel

ooperating state

omodule status

Diagnostics

Module run and detected error conditions indicated by status LED indicator and software status.

Electrical isolation1)

channel - bus

See note.

channel - channel

no galvanic isolation

TM5 Bus 5 Vdc current draw

50 mA

24 Vdc I/O segment current draw

54.2 mA

Certifications and standards

oCE

oUL508 (ULus)

oIEC 61508

oIEC 62061

oEN 13849

Maximum internal cycle time

800 µs

Minimum cycle time

200 µs

Minimum I/O update time

400 µs

Id code for firmware update

7614 dec

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Operating Conditions

The following table lists the operating conditions for the TM5SDO4TFS module:

Operating Conditions

Mounting orientation

horizontal or vertical

Operating temperature

horizontal installation

0...+55 °C (+32...131 °F)

Derating horizontal

G-SE-0009158.1.gif-high.gif

 

x-axis:   Ambient temperature [°C]

y-axis:   Output current [A]

NOTE: If a TM5SD000 is installed on the side of the module, the horizontal installation derating is shifted to the right by the following derating bonus:

oTM5SD000 to the left: +2.5 °C (+4.5 °F)

oTM5SD000 to the right: +0 °C (+0 °F)

oTM5SD000 to the left and right: +5 °C (+9 °F)

vertical installation

0...+45 °C (+32...113 °F)

Derating vertical

G-SE-0009159.1.gif-high.gif

 

x-axis:   Ambient temperature [°C]

y-axis:   Output current [A]

NOTE: Using a TM5SD000 does not provide a derating bonus in vertical installation.

Relative humidity

5...95%

Installation at altitudes above sea level:

0 up to 2000 m (0 up to 6561 ft)

no derating for altitude

> 2000 m (>6561 ft)

reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft)

EN 60529 Protection type

IP20

Storage and Transport Conditions

The following table lists the storage and transport conditions for the TM5SDO4TFS module:

Storage and Transport Conditions

Temperature

-25...+70 °C (-13...+158 °F)

Relative humidity

5...95%

Digital Output Characteristics

The following table lists the digital output characteristics of the TM5SDO4TFS module:

Digital Output

Number of output channels

4

Rated voltage

24 Vdc

Rated output current

0.5 A

Total current

2.0 A

Output protection

odisable the channel in case of over-current or short circuit

oinductive load resistance

Design

oFET, 1x n switching, 1x p switching, type A

oOutput level can be read

oOpen-circuit detection

Switching voltage

24 Vdc (-15% / +20%)

Diagnostics status

Output monitoring with configurable delay

Leakage current when switched off

<10 µA

Residual voltage

< 120 mV at 0.5 A rated current without OSSD

Short circuit peak current

< 12 A

Test pulse length

Maximum 500 µs

Time between two test pulses

Minimum 49.5 ms

Re-arming after overload or short circuit detection

Set ReleaseOutput0x from 0 to 1. Then, after a positive edge on the SafeDigitalOutput0x channel, the output goes high.

Braking voltage when switching off inductive loads

typical: 40 Vdc

Maximum capacitive load

100 nF

Isolation voltage between channel and bus1)

See note.

Open circuit detection

Via internal current measurement

ooutput current <10 mA:

Signal CurrentOK = FALSE

ooutput current >50 mA:

Signal CurrentOK = TRUE

Error detection time

1 s

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Safety-Related Characteristics

The following table lists the safety-related characteristics of the TM5SDO4TFS module:

Criteria

Characteristic Value in DisableOSSD = No

Characteristic Value in DisableOSSD = Yes

Maximum performance level according to EN ISO 13849

PL e

PL d

Category according to EN ISO 13849

CAT 4

CAT 3

Maximum safety integrity level according to IEC 62061

SIL 3

SIL 2

Maximum safety integrity level according to IEC 61508

SIL 3

SIL 2

PFH

<1*10-10

PFD

o<1*10-5 at a proof test interval of 10 years

o<2*10-5 at a proof test interval of 20 years

PT

Maximum 20 years

DC

>94%

>60%

SFF

>90%

>60%

MTTFd

2500 years

Life time

20 years