The following table describes the main features of the Safety Digital Input module TM7SDI8DFS:
Main features |
|
---|---|
Number of inputs |
o8 safety-related digital inputs o2 digital inputs without safety functionality |
Input filter |
Configurable input filter, 0...500 ms |
Input circuit |
Sink |
Number of outputs |
o2 test (pulse) outputs o2 digital outputs without safety functionality |
Rated voltage |
24 Vdc |
|
POTENTIAL FOR EXPLOSION |
oOnly use this equipment in non-hazardous locations or in locations that comply with the ATEX Group II, Zone 2 specifications for hazardous locations. oDo not substitute components which would impair compliance to the ATEX Group II, Zone 2 specifications. oDo not connect or disconnect equipment unless power has been removed or the location is known to be non-hazardous. |
Failure to follow these instructions will result in death or serious injury. |
The following table presents the reference of the module:
Reference |
Description |
Color |
---|---|---|
TM7SDI8DFS |
TM7 Safety Digital Input module |
red |
NOTE: For more information, refer to:
This figure presents the status LED indicators:
1 Status LED indicators r and e: left green r, right rede
2 Status LED indicators S and E: left red S, right red E
The following tables describe the status LED indicators:
LED indicator |
Color |
Status |
Description |
---|---|---|---|
r |
off |
Module supply not connected. |
|
green |
single flash |
reset mode |
|
double flash |
firmware update in progress |
||
flashing |
pre-operational state |
||
on |
RUN state |
||
e |
off |
No error detected or module supply not connected. |
|
red |
flashing |
boot loader mode |
|
triple flash |
firmware update in progress |
||
on |
error detected |
||
r+e |
steady red/single green flash |
invalid configuration |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
1 2 3 4 |
- |
status of the corresponding device |
|
off |
oWithout signal function: No error detected, all signals from female connector off ("low" state). o2-channel evaluation: No error detected, 2-channel evaluation FALSE ("low" state). |
||
green |
on |
oWithout signal function: All inputs on the female connector set ("high" state). o2-channel evaluation: 2-channel evaluation signal TRUE ("high" state) |
|
flashing |
oWithout signal function: Only one input on the female connector set ("high" state). o2-channel evaluation: - |
||
red |
on |
oWithout signal function: Error detected on all inputs of the female connector. o2-channel evaluation: Error detected in 2-channel evaluation. |
|
flashing |
oWithout signal function: Error detected on only 1 input of the female connector, the signal is NOT set on the second input ("low" state). o2-channel evaluation: - |
||
red / green |
flashing |
oWithout signal function: Error detected on only 1 input of the female connector, the signal is set on the second input ("high" state). o2-channel evaluation: - |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
S E |
off |
RUN state or 24 Vdc supply not present |
|
red |
![]()
|
boot phase or missing TM5 link or non-functioning processor (refer to safety message below) |
|
![]()
|
pre-operational state |
||
![]()
|
communication channel is not OK |
||
![]()
|
firmware for this module is a non-certified pilot version NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative. |
||
![]()
|
boot phase, inoperable firmware |
||
on |
Safety-related status is active. |
Whenever the S and E LED indicators are illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately. It is your responsibility to ensure all necessary repairs are made promptly to enable proper functionality.
|
LOSS OF SAFETY FUNCTION |
oImmediately replace any and all modules that indicate that they are in an inoperable state. oEnsure that the effect on un-repaired equipment is taken into account in your risk assessment. oMake all necessary repairs to equipment before re-starting, or continuing service of, your machine. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |