TM7SDM12DTFS Characteristics

Introduction

This section describes the characteristics of the TM7SDM12DTFS module. See also Environmental Characteristics.

Danger_Color.gifDANGER

FIRE HAZARD

Use only the correct wire sizes for the current capacity of the I/O channels and power supplies.

Failure to follow these instructions will result in death or serious injury.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

General Characteristics

The following table lists the general characteristics of the TM7SDM12DTFS module:

General Characteristics

Rated power supply voltage

24 Vdc

Status indicators

oI/O functions per channel

ooperating state

omodule status

Diagnostics

module run and detected error

indicated by status LED indicator and software status

inputs

indicated by status LED indicator

outputs

indicated by status LED indicator and software status (detected output error status)

Electrical isolation1)

channel - bus

See note.

channel - channel

no galvanic isolation

TM5 Bus 5 Vdc current draw

160 mA

24 Vdc I/O segment current draw

75 mA

Connection type

inputs / outputs

M12, A-coded

module supply

M8, 4-pin

TM5 link

M12, B-coded

Certifications and standards

oCE

oUL508 (ULus)

ocCSAus Hazardous Locations Class I, Division 2

NOTE: Refer to www.schneider-electric.com for the latest information regarding certifications.

Maximum internal cycle time

1 ms

Minimum cycle time

200 µs

Minimum I/O update time

500 µs

Minimum safety-related response time

6 ms

Id code for firmware update

42918 dec

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Operating Conditions

The following table lists the operating conditions for the TM7SDM12DTFS module:

Operating Conditions

Mounting orientation

horizontal or vertical

Operating temperature

0...60°C (+32...140°F)

Relative humidity

5...95%, non-condensing

Installation at altitudes above sea level:

0...2000 m (0...6561 ft)

no derating for altitude

> 2000 m (>6561 ft)

reduction of ambient temperature by 0.5 °C per 100 m (0.9 °F per 328 ft)

EN 60529 protection

IP67

Storage and Transport Conditions

The following table lists the storage and transport conditions for the TM7SDM12DTFS module:

Storage and Transport Conditions

Temperature

-25...+85 °C (-13...+185 °F)

Relative humidity

5...95%

Mechanical Characteristics

The following table lists the mechanical characteristics for the TM7SDM12DTFS module:

Mechanical characteristics

Dimensions (W x H x D)

53 x 155 x 42 mm (2,086 x 6,10 x 1,65 in.)

Weight

350 g (12.32 oz.)

Torque for connections

M8

Maximum 0.4 Nm (0.29 lbf  ft)

M12

Maximum 0.6 Nm (0.44 lbf  ft)

Module Supply Characteristics

The following table lists the module supply characteristics for the TM7SDM12DTFS module

Module supply characteristics

Integrated protection

reverse polarity protection

Rated voltage

24 Vdc

Voltage range

18...30 Vdc

Digital Input Characteristics

The following table lists the digital input characteristics of the TM7SDM12DTFS module:

Digital Input

Number of input channels

8

Rated voltage

24 Vdc

Input filter

hardware

≤ 150 µs

 

software

configuration between 0 and 500 ms

Input circuit

sink

Input voltage

20.4...28.8 Vdc

Input current at 24 Vdc

typical: 3.3 mA

Input resistance

typical: 7.3 kΩ

Switching threshold

 

low

<5 Vdc

high

>15 Vdc

Isolation voltage between channel and bus1)

See note.

Error detection time

200 ms

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Digital Output Characteristics

The following table lists the digital test (pulse) output characteristics of the TM7SDM12DTFS module:

Digital Outputs

Rated voltage

24 Vdc

Rated output current

2 A

Total current

5 A

Output protection

odisable individual channels for over-current or short circuit

ointegrated protection of switching inductances

Design

oFET, 2x n switching, type B

ooutput level can be read

Switching voltage

modules supply minus residual voltage

Diagnostics status

Output monitoring

Leakage current when switched off

100 µA

Residual voltage

≤ 700 mVdc

Short circuit peak current

typical: 30 A, < 1 ms at 25°C (77°F)

Peak output current

2.5 A (effective current ≤ 2.0 Α)

Test pulse length

Maximum 1 ms

Re-arming after overload or short circuit detection

Set ReleaseOutput0x from 0 to 1. Then, after a positive edge on the SafeDigitalOutput0x channel, the output goes high.

Braking voltage when switching off inductive loads

typical: 50 Vdc

Maximum capacitive load

100 nF

Isolation voltage between channel and bus1)

See note.

Error detection time

1 s

Minimum load

12 mA

NOTE (1) The isolation of the electronic module is 500 Vac RMS between the electronics power by the TM5 to TM7 bus and those powered by 24 Vdc I/O power segment connected to the module. In practice, the electronic module is installed in the bus base, and there is a bridge between the TM5 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.

Digital Test (Pulse) Output Characteristics

The following table lists the digital test (pulse) output characteristics of the TM7SDM12DTFS module:

Digital Test Output

Rated voltage

24 Vdc

Design

Push-Pull

Switching voltage

o20.4...28.8 Vdc

oequal to module supply minus residual voltage

Rated output current

50 mA

Total current

400 mA

Output protection

odisable individual channels if short-circuit of supply occurs

othermal limit determined by PTC

Short circuit current

typical: 30 mA

Short circuit peak current

typical: 7 A for 1 ms

Diagnostics status

Output monitoring

Residual voltage

typical: 0.2 Vdc

Maximum cable length

50 m / 164 ft (shielded)

Safety-Related Characteristics

The following table lists the safety-related characteristics of the TM7SDM12DTFS module:

Criteria

Characteristics

Safety-related digital input

Characteristics

Safety-related digital output

Maximum performance level according to EN ISO 13849

PL e

Category according to EN ISO 13849

oCAT 3 when using individual input channels

oCAT 4 when using input channel pairs (for example SI1 & SI2) or more

CAT 4

Maximum safety integrity level according to IEC 62061

SIL 3

Maximum safety integrity level according to IEC 61508

SIL 3

PFH

< 1*10-10

PFD

o< 1*10-5 at a proof test interval of 10 years

o< 2*10-5 at a proof test interval of 20 years

PT

Maximum 20 years

DC

>94% (input used with pair)

>94% (DisableOSSD=No)

>60% (DisableOSSD=Yes-ATTENTION)

SFF

>90% (input used with pair)

>90% (DisableOSSD=No)

>60% (DisableOSSD=Yes-ATTENTION)

MTTFd

2500 years

Life time

20 years