TM5 Environmental Characteristics
TM5 components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in the standard, or in environments that do not meet the specifications in this manual, your ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.
The TM5 components meet European Community (CE) requirements for open equipment as defined by EN61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. The enclosure should be constructed of metal to improve the electromagnetic immunity of your TM5 System. The enclosure should, and in the case of UL compliance, must, have a keyed locking mechanism to minimize unauthorized access.
This equipment meets UL and CSA standards and, for the majority of the modules, carry both certification marks. In addition, all modules are certified as CE compliant. This equipment is intended for use in a Pollution Degree 2 industrial environment.
NOTE: Some module characteristics may differ from those presented in the following tables. Refer to the chapter concerning your specific module for more information.
The table below provides the general environmental characteristics:
Characteristic |
Specification |
|
---|---|---|
Standard |
IEC61131-2 |
|
Agency Standards |
UL 508 CSA 22.2 No. 142-M1987 CSA 22.2 No. 213-M1987 |
|
Ambient operating temperature |
Horizontal installation |
0...55 °C (32...131 °F) |
Vertical installation |
0...50 °C (32...122 °F) |
|
Storage temperature |
-25...70 °C (-13...158 °F) |
|
Relative humidity |
5...95% (non-condensing) |
|
Degree of pollution |
IEC60664 |
2 |
Degree of protection |
IEC61131-2 |
|
Corrosion immunity |
No |
|
Operating altitude |
0...2000 m (0...6.560 ft.) |
|
Storage altitude |
0...3000 m (0...9.842 ft.) |
|
Vibration resistance |
Mounted on a DIN rail |
3.5 mm (0.138 in.) fixed amplitude from 5...8.4 Hz 9.8 m/s2 (1 gn) fixed acceleration from 8.4...150 Hz |
Mechanical shock resistance |
147 m/s2 (15 gn) for a duration of 11 ms |
|
Connection type |
Removable spring terminal block |
|
Connector insertion/removal cycles |
50 |
Electromagnetic Susceptibility
The table below provides the TM5 System electromagnetic susceptibility specifications:
Characteristic |
Specification |
Range |
---|---|---|
Electrostatic discharge |
IEC/EN 61000-4-2 |
8 kV (air discharge) 4 kV (contact discharge) |
Electromagnetic fields |
IEC/EN 61000-4-3 |
10 V/m (80 MHz...2 GHz) 10 V/m (80 MHz...2.7 GHz)(1) |
Fast transients burst |
IEC/EN 61000-4-4 |
Power lines: 2 kV I/O: 1 kV Shielded cable: 1 kV Repetition rate: 5(1) and 100 KHz |
Surge immunity 24 Vdc circuit |
IEC/EN 61000-4-5 |
1 kV in common mode 0.5 kV in differential mode |
Surge immunity 230 Vac circuit |
2 kV in common mode 1 kV in differential mode |
|
Induced electromagnetic field |
IEC/EN 61000-4-6 |
10 Veff (0.15...80 MHz) |
Conducted emission |
EN 55011 (IEC/CISPR11) |
150...500 kHz, quasi peak 79 dBµV |
500 kHz...30 MHz, quasi peak 73 dBµV |
||
Radiated emission |
EN 55011 (IEC/CISPR11) |
30...230 MHz, 10 m@40 dBµV/m |
230 MHz...1 GHz, 10 m@47 dBµV/m |
||
(1) Applies for TM5SE1IC20005 and TM5SE1MISC20005. |