The TM5C12D6T6L compact I/O module is a set of 5 TM5 24 Vdc input and output electronic modules assembled together.
This set includes:
o2 digital input electronic modules
o1 digital output electronic module
o1 analog input electronic module
o1 analog output electronic module
For further information, refer to the TM5C12D6T6L General Description.
To configure the TM5C12D6T6L compact I/O module, select the User-Defined Parameters tab.
This table describes the General parameters of the TM5C12D6T6L compact I/O module:
Parameter |
Value |
Default Value |
Description |
---|---|---|---|
Module address |
0...250 |
0 |
The address is automatically set when adding the compact I/O modules. The address value depends on the order of adding the module in the Devices tree. The compact I/O module does not support the possibility to change the address. |
Set each of the I/O electronic modules individually using the SL - SDEM (SDEM = Short Description of the Electronic Module, like 12In, 6Out, 4AI ±10 V / 0-20 mA / 4-20 mA etc.) folders available.
NOTE:
oSL stands for the position of the electronic module on the compact I/O electronic module.
oxx is the index number of the electronic module position (from 1 to 5).
This table provides the I/O electronic module type associated with the positions 1 to 5 on the TM5C12D6T6L compact I/O module:
I/O Electronic Module Position |
Type |
Refer To |
---|---|---|
SL1 |
6 digital inputs |
Configuration of the digital input 6In electronic modules |
SL2 |
6 digital inputs |
|
SL3 |
6 digital outputs |
Configuration of the digital output 6Out electronic module |
SL4 |
4 analog inputs |
Configuration of the analog input 4AI ±10 V electronic module |
SL5 |
2 analog outputs |
Configuration of the analog output 2AO ±10 V / 0-20 mA electronic module |
For further generic descriptions, refer to User-Defined Parameters Tab Description.
Variables can be defined and named in the TM5 Module I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
Refer to the following paragraphs:
oOutput Mapping, for the output parameters configuration details.
oStatus Mapping for the status bits configuration details
oInput Mapping, for the input parameters configuration details.
For further generic descriptions, refer to User-Defined Parameters Tab Description.
This table describes the TM5C12D6T6L output mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL3_DigitalOutputs |
BYTE |
Command word of all outputs of the integrated electronic module located at SL3 (bits 6...7: not used). |
|
|
DigitalOutput00 ... DigitalOutput05 |
BOOL |
Command bit of output 0...5. |
SL5_AnalogOutput01 |
INT |
Command word of the output 0 |
|
SL5_AnalogOutput02 |
INT |
Command word of the output 1 |
This table describes the TM5C12D6T6L status bit mapping configuration:
Channel |
Type |
Description |
---|---|---|
ModuleOK |
BYTE |
State of the compact I/O and electronic modules |
DcOk |
BOOL |
Voltage range: o0: Invalid o1: Valid |
reserved |
BOOL |
Reserved. |
NetworkOk |
BOOL |
TM5 bus: o0: Bus error o1: OK |
I/O Data valid |
BOOL |
Data validity: o0: Valid o1: Invalid |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
reserved |
BOOL |
Reserved |
SL4 Status |
BYTE |
Diagnostic of SL4 analog input. |
|
|
Bit0 ... Bit7 |
BOOL |
Temperature bits: o00: No error detected o01: Below lower limit value o10: Above upper limit value o11: Wire break |
This table describes the TM5C12D6T6L input mapping configuration:
Channel |
Type |
Description |
|
---|---|---|---|
SL1_DigitalInputs |
BYTE |
State of all inputs (bits 6-7 = 0, not used) of the integrated electronic module located at SL1 |
|
|
DigitalInput00 ... DigitalInput05 |
BOOL |
State of input 0...5. |
SL2_DigitalInputs |
BYTE |
State of all inputs (bits 6-7 = 0, not used) of the integrated electronic module located at SL2 |
|
|
DigitalInput00 ... DigitalInput05 |
BOOL |
State of input 0...5. |
SL4_AnalogInput00 ... SL4_AnalogInput03 |
BYTE |
Current value of input 0...3. |
This table describes the TM5C12D6T6L user-defined parameters configuration:
Name |
Value |
Default Value |
Description |
---|---|---|---|
SL1_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 10, adjustable in steps of 100 µs. |
SL2_InputFilter |
0...127 |
10 |
Specifies the filter time of all digital inputs in the range 0...127 10, adjustable in steps of 100 µs. |
SL4_InputFilter |
off level 2 level 4 level 8 level 16 level 32 level 64 level 128 |
off |
Specifies the filter time of all digital inputs. |
SL4_InputLimitation |
16383 off 4095 511 8191 1023 2047 255 |
16383 |
Defines the input ramp limitation of the input filter. |
SL4_ChannelType01 ... SL4_ChannelType04 |
-10 V to +10 V 0 to 20 mA |
-10 V to +10 V |
Specifies the channel type. |
SL4_LowerLimit |
-32768...32767 |
-32767 |
Specifies the lower measurement limit. |
SL4_UpperLimit |
-32768...32767 |
32767 |
Specifies the upper measurement limit. |
SL5_ChannelType01 SL5_ChannelType02 |
-10 V to +10 V 0 to 20 mA |
-10 V to +10 V |
Specifies the channel type. |