This table describes the main characteristics of the TM5NS31 Sercos interface module:
Characteristic |
Description |
---|---|
Standard |
Sercos III |
Connector type |
RJ45 |
The following figure shows the TM5NS31:
1 Locking clip
2 Status LEDs
3 Sercos III address setting rotary switches
4 Sercos III Port 1 connector (RJ45)
5 Sercos III Port 2 connector (RJ45)
The following LEDs are provided:
oState
oS3
oS3 P1 (Port 1)
oS3 P2 (Port 2)
The State LED is a green / red dual LED. The color green (status) is superimposed on the color red (detected error).
This table describes the State LEDs:
Color |
State |
Description |
---|---|---|
- |
Off |
No power applied. |
Green |
On |
No error is detected, bus interface is initialized and ready for operation. |
Green |
Flashing (12.5 Hz) |
Initialization phase (booting of the I/O modules or setting up the I/O functional groups). |
Green |
Flashing (4 Hz) |
Minor error detected, such as missing I/O module (is reset when the correction is made). |
Green |
Flashing (0.66 Hz) |
New or changed configuration data (I/O modules or bus interface) have been received but not yet stored in the flash memory. |
Red |
Flashing (8 Hz) |
Major error detected (for example lack of resources, error detected in the firmware data flow). |
NOTE: After applying power to the bus interface, the LED will flash red several times intermittently. These signals are not error indications.
This table describes the S3 LEDs:
Color |
State |
Description |
Instructions |
---|---|---|---|
- |
Off |
No power applied or there is no communication due to an interrupted or separated connection. |
Sercos III boot-up or hot plug. |
Green |
On |
Active Sercos III connection without an error detected in the CP4 (Communication Phase 4). |
n.a. |
Flashing (4 Hz, 125 ms) |
The device is in loopback mode. Loopback describes the situation in which the Sercos III telegrams have to be sent back on the same port on which they were received. Possible causes: oLine topology oSercos III ring break |
Close the ring. |
|
Red |
On |
Sercos III diagnostic class 1 (DK1) error has been detected on port 1 and/or 2. Sercos III communication is no longer possible on the ports (for example due to encoder error detection). |
Reset condition oClear the device errors oAcknowledge the error in the menu oSwitch from CP2 to CP3 alternatively. NOTE: Diagnostic messages pending in the system are not acknowledged by these actions. |
Red / green |
Flashing (4 Hz, 125 ms) |
Communication error detected. Possible causes: oImproper functioning of the telegram oCRC (Cyclic Redundancy Check) error detected |
Reset condition oThe controller configuration displays the error oAcknowledge the error. oSwitch from CP2 to CP3 alternatively. NOTE: Diagnostic messages pending in the system are not acknowledged by these actions. |
Orange |
On |
The device is in a communication phase CP0 up to and including CP3 or HP0 (Hot Plug Phase) up to and including HP2. Sercos III telegrams are received. |
n.a. |
Orange |
Flashing (4 Hz, 125 ms) |
Device identification |
Triggered by means of the parameter IdentifyDevice or the DriveAssistant tool. |
This table describes the S3 P1 and S3 P2 LEDs:
Color |
State |
Description |
---|---|---|
Off |
Off |
No cable connected. |
Green |
Flashing |
Active Sercos III or Ethernet communication. |
Green |
On |
Link, but no telegrams / communication (for example controller is booting). |