EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

Setting the Sercos III Address

Sercos III Module Address

The Sercos III address of the TM5NS31 module is set by using two rotary switches. The address is preset to 0 by default. This way, an automatic addressing is triggered.

NOTE: Only addresses from 1 to 239 are permitted.

The Sercos III address at the rotary switches is in hexadecimal notation.

The following figure shows the rotary switches:

G-SE-0009636.1.gif-high.gif

 

 

This table describes the addresses for Sercos III:

Addresses

Description

0 dec (0 hex)

Auto-addressing (not a valid address)

The setting 0 is recognized when the value SerialNumberController or TopologyAddress or ApplicationType is selected for the parameter IdentificationMode(1).

1-255 dec (1-FF hex)(1)

Manual addressing

This setting is recognized when the value SercosAddress is selected for the parameter IdentificationMode(1).

(1)   IdentificationMode is a parameter in EcoStruxure Machine Expert.

Sercos III Address Setting Example

The following figure shows an example when the Sercos III address is configured to 181 (decimal):

G-SE-0035937.1.gif-high.gif

 

(x16)   High-order rotary switch: set to B (Hex) = 11 (decimal)

(x1)   Low-order rotary switch: set to 5 (Hex) = 5 (decimal)

Sercos III address = 11x16 + 1x5 = 181