General
Characteristic |
Value |
---|---|
Maximum number of bus interfaces in the Sercos III loop |
255 |
Transmission medium |
Twisted-Pair S-UTP 100 Ohm Cat 5e |
Transmission rate |
100 MBit / full duplex |
Weight |
30 g (1.1 oz) |
Electrical data
Characteristic |
Value |
---|---|
Current consumption via TM5 bus |
350 mA at 5 Vdc |
Power dissipation |
1.75 W |