The TM5SPS3 Interface Power Distribution Module (IPDM) consists of two dedicated electrical circuits:
oA 24 Vdc main power that serves the electronics of the fieldbus interface module and generates independent power for the TM5 power bus that serves the expansion modules.
oA 24 Vdc I/O power segment that serves:
- The expansion modules,
- The sensors and actuators connected to the expansion modules,
- The external devices connected to the Common Distribution Modules (CDM)
The table below provides the main characteristics of the TM5SPS3 interface power distribution module:
Main characteristics |
|
---|---|
Maximum current provided on 24 Vdc I/O power segment |
10000 mA |
TM5 power bus generated |
750 mA |
The following figure and table provide the references to create a TM5 fieldbus interface with the TM5SPS3 IPDM:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBN1 |
Bus base 24 Vdc I/O power segment left isolated |
White |
2 |
TM5NS31 |
Fieldbus interface Sercos III module |
White |
3 |
TM5SPS3 |
Fieldbus interface 24 Vdc power supply (Interface Power Distribution Module (IPDM)) |
Grey |
4 |
TM5ACTB12PS |
24 Vdc, 12-pin terminal block for PDM, IPDM, and receiver electronic module |
Grey |
NOTE: For more information, refer to TM5 Bus Bases and Terminal Blocks.
The following figure and table provide the TM5SPS3 IPDM status LEDs:
LED |
Color |
Status |
Description |
---|---|---|---|
r |
Green |
Off |
Power supply not connected |
Single flash |
Reset status |
||
Flashing |
TM5 expansion bus in preoperational status |
||
On |
RUN status |
||
e |
Red |
Off |
OK or module not connected |
Double flash |
Indicates one of the following conditions: o24 Vdc I/O power segment, via the external power supply or supplies, is too low. oTM5 power bus, via the external power supply or supplies, is too low. |
||
e+r |
Steady red/single green flash |
Invalid firmware |
|
l |
Red |
Off |
The TM5 interface power distribution module supply is within the acceptable range |
On |
The TM5 interface power distribution module supply is insufficient |