The table below provides the main characteristics of the TM7BAO4CLA block:
Main characteristics |
||
---|---|---|
Number of output channels |
4 |
|
Signal type |
Current |
|
Output range |
0...20 mA |
|
Resolution |
12 bits |
|
Actuator connection type |
M12, A coded, female connector type |
The following figure shows the TM7BAO4CLA block:
(A) TM7 bus IN connector
(B) TM7 bus OUT connector
(C) 24 Vdc power IN connector
(D) 24 Vdc power OUT connector
(1) Output connectors
(2) Status LEDs
Connector and Channel Assignments
The table below provides the connector and channel assignments of the TM7BAO4CLA block:
Output connectors |
Output status LEDs |
Channel type |
Channels |
---|---|---|---|
1 |
1 |
Output |
Q0 |
2 |
2 |
Output |
Q1 |
3 |
3 |
Output |
Q2 |
4 |
4 |
Output |
Q3 |
The following figure shows the status LEDs of the TM7BAO4CLA block:
(1) TM7 bus status LEDs, set of two LEDs: 1.1 (green) and 1.2 (red)
(2) Output status LEDs, composed of four LEDs: 1, 2, 3 and 4 (yellow)
(3) Output block status LEDs, set of two LEDs: 3.1 (green) and 3.2 (red)
The table below provides the TM7 bus status LEDs of the TM7BAO4CLA block:
TM7 bus status LEDs |
Description |
|
---|---|---|
LED 1.1 |
LED 1.2 |
|
OFF |
OFF |
No power supply on TM7 bus |
ON |
ON |
TM7 bus in preoperational state: opower supply on TM7 bus and oblock not initialized |
ON |
OFF |
TM7 bus in operational state |
OFF |
ON |
TM7 bus error detected |
The table below provides the output status LEDs of the TM7BAO4CLA block:
Channel LEDs |
State |
Description |
---|---|---|
1 - 4 |
OFF |
Open connection or actuator is disconnected |
ON |
The analog/digital converter is running, a value is available |
The table below provides the output block status LEDs of the TM7BAO4CLA block:
Block status LEDs |
State |
Description |
---|---|---|
3.1 |
OFF |
No power supply |
Single Flash |
Reset state |
|
Flashing |
Preoperational state |
|
ON |
Operational state |
|
3.2 |
OFF |
OK or no power supply |
Double Flash |
Power supply not in the valid range |
|
ON |
Detected error or reset state |