TMC4AI2 Characteristics

Introduction

This section provides a general description of the TMC4AI2 cartridge characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

NOTE: For important safety information and the environment characteristics of the TMC4 cartridges, see the M241 Logic Controller Hardware Guide.

Connectors

The following diagram shows a TMC4AI2 cartridge marking and connectors:

G-SE-0031624.1.gif-high.gif

 

 

Input Characteristics

The following table describes the cartridge input characteristics:

Characteristics

Value

 

Signal Type

Voltage

Current

Rated input range

0...10 Vdc

0...20 mA

4...20 mA

Input impedance

> 1 MΩ

< 250 Ω

Sample duration time

1 ms per enabled channel

Input type

single-ended

Operating mode

self-scan

Conversion mode

SAR type

Maximum accuracy at ambient temperature: 25 °C (77 °F)

± 0.2 % of full scale

Maximum accuracy on full operating temperature range

± 0.5 % of full scale

Temperature drift

± 0.006 % of full scale per 1 °C (1.8 °F)

Repeatability after stabilization time

± 0.2 % of full scale

Non-linearity

± 0.05 % of full scale

Digital resolution

12 bits (4096 steps)

Input value of LSB

2.44 mV

4.88 μV

Data type in application program

scalable from –32768 to 32767

Input data out of detection range

yes

Noise resistance

maximum temporary deviation during perturbations

± 2.0 % of full scale

cable type and maximum length

shielded

< 30 m (98.4 ft)

crosstalk (minimum)

80 dB

common-mode rejection ratio (minimum)

65 dB

Isolation

isolation between inputs and internal logic

500 Vdc

isolation between inputs

not isolated

Maximum continuous overload allowed (without damage)

30 Vdc

40 mA dc

Input filter

software filter: 6 levels

External power supply

supply voltage

24 Vdc ± 15 %

power consumption

2 W