TMC4AQ2 Presentation

Overview

The following features are integrated into the TMC4AQ2 cartridge:

o2 analog outputs (voltage or current)

oremovable spring terminal block, 3.81 mm (0.15 in.) pitch

Main Characteristics

Characteristic

Value

 

Signal type

Voltage

Current

Number of output channels

2

Output range

0...10 Vdc

4...20 mA (dc)

Resolution

16 bits (65536 steps)

Connection type

3.81 mm (0.15 in.) pitch, removable spring terminal block

Weight

55 g (1.94 oz)

Power LED

The following diagram shows a TMC4AQ2 cartridge with its power LED labeled PWR:

G-SE-0031625.1.gif-high.gif

 

 

LED

Color

Status

Description

PWR

Green

On

The cartridge is powered by the logic controller and the external power supply (24 Vdc) is applied.

Flashing

The cartridge is powered by the logic controller but the external power supply (24 Vdc) is not applied.

Off

The cartridge is not powered by the logic controller.