TMC4AQ2 Characteristics

Introduction

This section provides a general description of the TMC4AQ2 cartridge characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

NOTE: For important safety information and the environment characteristics of the TMC4 cartridges, see the M241 Logic Controller Hardware Guide.

Connectors

The following diagram shows a TMC4AQ2 cartridge marking and connectors:

G-SE-0031625.1.gif-high.gif

 

 

IOutput Characteristics

The following table describes the cartridge output characteristics:

Characteristics

Value

 

Signal Type

Voltage

Current

Rated output range

0...10 Vdc

4...20 mA (dc)

Load impedance

> 2 KΩ

< 500 Ω

Application load type

resistive load

Settling time

10 ms

Total output system transfer time

10 ms + 1 scan time

Maximum accuracy at ambient temperature without EMC disturbance: 25 °C (77 °F)

± 0.2 % of full scale

Temperature drift

± 0.006 % of full scale per 1 °C (1.8 °F)

Repeatability after stabilization time

± 0.5 % of full scale

Non-linearity

± 0.05 % of full scale

Output ripple

± 20 mV

Output voltage drop

1 %

Overshoot

0 %

Maximum output deviation

± 0.5 % of full scale

Digital resolution

16 bits (65536 steps)

Output value of LSB

0.153 mV

0.305 μA

Data type in application program

0...4095

Noise resistance

maximum temporary deviation during perturbations

± 2 % of full scale

cable type and maximum length

shielded

< 30 m (98.4 ft)

external crosstalk (minimum)

80 dB

50/60 Hz common-mode rejection ratio (minimum)

90 dB

Isolation

isolation between outputs and internal logic

500 Vdc

isolation between outputs

not isolated

Output protection

short circuit protection

open circuit protection

Behavior when internal power supply level is lower than threshold

outputs are set to 0

Behavior when external power is not applied

PWR LED flashing

External power supply

supply voltage

24 Vdc ± 15 %

power consumption

2 W