The following features are integrated into the TMC4TI2 cartridge:
o2 analog temperature inputs (thermocouple or RTD)
oremovable spring terminal block, 3.81 mm (0.15 in.) pitch
Characteristic |
Value |
||
---|---|---|---|
|
Signal type |
Thermocouple |
RTD |
Number of input channels |
2 |
||
Input range |
type: K, J, R, S, B, E, T, N |
type: Pt100, Pt1000, Ni100, Ni1000 |
|
Resolution |
14 bits (16384 steps) |
||
Connection type |
3.81 mm (0.15 in.) pitch, removable spring terminal block |
||
Weight |
55 g (1.94 oz) |
The following diagram shows a TMC4TI2 cartridge with its power LED labeled PWR:
LED |
Color |
Status |
Description |
---|---|---|---|
PWR |
Green |
On |
The cartridge is powered by the logic controller and the external power supply (24 Vdc) is applied. |
Flashing |
The cartridge is powered by the logic controller but the external power supply (24 Vdc) is not applied. |
||
Off |
The cartridge is not powered by the logic controller. |