TMC4TI2 Characteristics

Introduction

This section provides a general description of the TMC4TI2 cartridge characteristics.

Warning_Color.gifWARNING

UNINTENDED EQUIPMENT OPERATION

Do not exceed any of the rated values specified in the environmental and electrical characteristics tables.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

NOTE: For important safety information and the environment characteristics of the TMC4 cartridges, see the M241 Logic Controller Hardware Guide.

Connectors

The following diagram shows a TMC4TI2 cartridge marking and connectors:

G-SE-0031623.1.gif-high.gif

 

 

Input Characteristics

The following table describes the cartridge input characteristics:

Characteristics

Value

 

Signal Type

Thermocouple

RTD (2, 3, or 4 wires)

Rated input range

thermocouple type:

K: –200...+1300 °C

(–328...+2372 °F)

J: –200...+1000 °C

(–328...+1832 °F)

R: 0...+1760 °C

(+32...+3200 °F)

S: 0...+1760 °C

(+32...+3200 °F)

B: +250...+1820 °C

(+482...+3308 °F)

E: –200...+800 °C

(–328...+1472 °F)

T: –200...+400 °C

(–328...+752 °F)

N: –200...+1300 °C

(–328...+2372 °F)

RTD type:

Pt100: –200...+850 °C

(–328...+1562 °F)

Pt1000: –200...+850 °C

(–328...+1562 °F)

Ni100: –60...+180 °C

(–76...+356 °F)

Ni1000: –60...+180 °C

(–76...+356 °F)

Cold junction compensation

internal compensation

Input impedance

> 1 MΩ

Sample duration time

100 ms per enabled channel + 1 scan time

Input type

single-ended

Operating mode

self-scan

Conversion mode

SAR type

Maximum accuracy at ambient temperature: 25 °C (77 °F)

K, J, R, S, E, T, N: ± 0.2 % of full scale + junction compensation accuracy (± 4 °C (± 7.2 °F))

B: ± 0.2 % of full scale for measured temperature range: 250...400 °C (482...752 °F)

± 0.1 % of full scale for measured temperature range: 400...1280 °C (752...2336 °F)

± 0.5 °C (± 0.9 °F)

Temperature drift

± 0.008 % of full scale per 1 °C (1.8 °F)

Repeatability after stabilization time

± 0.1 % of full scale

Non-linearity

± 0.05 % of full scale

Digital resolution

14 bits (16384 steps)

Input value of LSB

0.1 °C (0.18 °F)

Data type in application program

scalable from –32768 to 32767

Input data out of detection range

yes

Noise resistance

maximum temporary deviation during perturbations

± 2 % of full scale

total cable type, length, and resistance

twisted-pair shielded

< 100 m (328.1 ft)

< 100 Ω

< 30 Ω

external crosstalk (minimum)

80 dB

50/60 Hz common-mode rejection ratio (minimum)

90 dB

50/60 Hz differential-mode rejection ratio (minimum)

60 dB

Isolation

isolation between inputs and internal logic

500 Vdc

isolation between inputs

not isolated

Maximum continuous overload allowed (without damage)

6 Vdc

Behavior when the temperature sensor is disconnected or broken

detected

External power supply

supply voltage

24 Vdc ± 15 %

power consumption

2 W