The TMC4HOIS01 cartridge features 2 analog voltage or current input channels with 12-bit resolution.
The channel input types are:
o0...10 V
o0...20 mA
o4...20 mA
For further hardware information, refer to TMC4HOIS01.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
NOTICE |
INOPERABLE EQUIPMENT |
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
Failure to follow these instructions can result in equipment damage. |
Refer to Configuring Cartridges for a description of how to configure the inputs and outputs of the module.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping tab:
Variable |
Channel |
Type |
Description |
---|---|---|---|
Inputs |
iiTMC4HOIS01_IW0 |
INT |
Current value of the input 0 |
iiTMC4HOIS01_IW1 |
INT |
Current value of the input 1 |
|
Diagnostic |
ibTMC4HOIS01_IW2 |
BYTE |
Status of the cartridge |
Reserved |
BOOL |
Reserved |
|
Reserved |
BOOL |
Reserved |
|
24VFault |
BOOL |
+24 V power supply disabled |
|
Reserved |
BOOL |
Reserved |
|
Reserved |
BOOL |
Reserved |
|
OutOfRange0 |
BOOL |
Input out of range (channel 0) |
|
OutOfRange1 |
BOOL |
Input out of range (channel 1) |
|
Reserved |
BOOL |
Reserved |
For further generic descriptions, refer to I/O Mapping Tab Description.
For each input, you can define:
Parameter |
Value |
Default Value |
Description |
|
---|---|---|---|---|
Type |
Not used 0 - 10 V 0 - 20 mA 4 - 20 mA |
Not used |
Choose the mode of the channel. |
|
Min. |
0 - 10 V |
-32768...32767 |
0 |
Specifies the lower measurement limit. |
0 - 20 mA |
0 |
|||
4 - 20 mA |
4000 |
|||
Max. |
0 - 10 V |
-32768...32767 |
10000 |
Specifies the upper measurement limit. |
0 - 20 mA |
20000 |
|||
4 - 20 mA |
20000 |
|||
Filter Level |
No Filter Filter1 (Shortest) ... Filter6 (Longest) |
No Filter |
Specifies the digital filtering level to apply on this channel. |