The TMC4TI2 cartridge features 2 analog input channels with 14-bit resolution.
The channel input types are:
oK thermocouple
oJ thermocouple
oR thermocouple
oS thermocouple
oB thermocouple
oE thermocouple
oT thermocouple
oN thermocouple
oPT100
oPT1000
oNI100
oNI1000
For further hardware information, refer to TMC4TI2.
Refer to Configuring Cartridges for a description of how to configure the inputs and outputs of the module.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping tab:
Variable |
Channel |
Type |
Description |
---|---|---|---|
Inputs |
iiTMC4TI2_IWO |
INT |
Current value of the input 0 |
iiTMC4TI2_IW1 |
INT |
Current value of the input 1 |
|
iiTMC4TI2_IW2 |
INT |
Cold-junction (channel 0) |
|
iiTMC4TI2_IW3 |
INT |
Cold-junction (channel 1) |
|
Diagnostic |
ibTMC4TI2_IW4 |
BYTE |
Status of the cartridge |
BrokenWire0 |
BOOL |
Input broken wire warning (channel 0) |
|
BrokenWire1 |
BOOL |
Input broken wire warning (channel 1) |
|
24VFault |
BOOL |
+24 V power supply disabled |
|
ADCreinitialization |
BOOL |
0: input values are valid. 1: input values are not valid. |
|
Reserved |
BOOL |
Reserved |
|
OutOfRange0 |
BOOL |
Input out of range (channel 0) |
|
OutOfRange1 |
BOOL |
Input out of range (channel 1) |
|
Reserved |
BOOL |
Reserved |
For further generic descriptions, refer to I/O Mapping Tab Description.
For each input, you can define:
Parameter |
Value |
Default Value |
Description |
|
---|---|---|---|---|
Type |
K Thermocouple J Thermocouple R Thermocouple S Thermocouple B Thermocouple E Thermocouple T Thermocouple N Thermocouple C Thermocouple PT100 PT1000 NI100 NI1000 |
K Thermocouple |
Choose the mode of the channel. |
|
Scope |
Customized Celsius (0.1°C) Fahrenheit (0.1°F) |
Celsius (0.1°C) |
Choose the temperature units for a channel. |
|
Minimum |
See the table below |
Specifies the lower measurement limit. |
||
Maximum |
See the table below |
Specifies the upper measurement limit. |
||
WireBrakeDetection |
No Yes |
No |
Whether to activate broken wire detection on this channel. |
|
ColdJunctionEnable |
No Yes |
Yes |
For thermocouple inputs, whether to activate internal cold junction compensation on this channel. Cold junction compensation automatically corrects for temperature variations at the thermocouple reference junction. |
|
RTD Wire Mode |
2-wire 3-wire 4-wire |
3-wire |
For PT100, PT100, NI100, and NI1000 input types, choose the resistor temperature detector (RTD) wiring mode to use. |
Type |
Celsius (0.1 °C) |
Customized |
Fahrenheit (0.1 F) |
|||
---|---|---|---|---|---|---|
Minimum |
Maximum |
Minimum |
Maximum |
Minimum |
Maximum |
|
K Thermocouple |
-2000 |
13000 |
-32768 |
32767 |
-3280 |
23720 |
J Thermocouple |
-2000 |
10000 |
-32768 |
32767 |
-3280 |
18320 |
R Thermocouple |
0 |
17600 |
-32768 |
32767 |
320 |
32000 |
S Thermocouple |
0 |
17600 |
-32768 |
32767 |
320 |
32000 |
T Thermocouple |
-2000 |
4000 |
-32768 |
32767 |
-3280 |
7520 |
B Thermocouple |
0 |
18200 |
-32768 |
32767 |
7520 |
32720 |
E Thermocouple |
-2000 |
8000 |
-32768 |
32767 |
-3280 |
14720 |
N Thermocouple |
-2000 |
13000 |
-32768 |
32767 |
-3280 |
23720 |
PT100 |
-2000 |
8500 |
-32768 |
32767 |
-3280 |
15620 |
PT1000 |
-2000 |
8500 |
-32768 |
32767 |
-3280 |
15620 |
NI100 |
-600 |
1800 |
-32768 |
32767 |
-760 |
3560 |
NI1000 |
-600 |
1800 |
-32768 |
32767 |
-760 |
3560 |