The TMC4AQ2 cartridge features 2 voltage or current analog output channels with 16-bit resolution.
The channel output types are:
o0...10 V
o4...20 mA
For further hardware information, refer to TMC4AQ2.
If you have physically wired the analog channel for a voltage signal and you configure the channel for a current signal in EcoStruxure Machine Expert, you may damage the analog circuit.
|
NOTICE |
|
INOPERABLE EQUIPMENT |
|
Verify that the physical wiring of the analog circuit is compatible with the software configuration for the analog channel. |
|
Failure to follow these instructions can result in equipment damage. |
Refer to Configuring Cartridges for a description of how to configure the inputs and outputs of the module.
Variables can be defined and named in the I/O Mapping tab. Additional information such as topological addressing is also provided in this tab.
This table describes the I/O Mapping tab:
|
Variable |
Channel |
Type |
Description |
|---|---|---|---|
|
Outputs |
qiTMC4AQ2_QWO |
INT |
Current value of the output 0 |
|
qiTMC4AQ2_QW1 |
INT |
Current value of the output 1 |
|
|
Diagnostic |
ibTMC4AQ2_IWO |
BYTE |
Status of the cartridge |
|
BrokenWire0 |
BOOL |
Current output broken wire warning (channel 0) |
|
|
BrokenWire1 |
BOOL |
Current output broken wire warning (channel 1) |
|
|
24VFault |
BOOL |
+24 V power supply disabled |
|
|
Reserved |
BOOL |
Reserved |
|
|
Reserved |
BOOL |
Reserved |
|
|
Reserved |
BOOL |
Reserved |
|
|
Reserved |
BOOL |
Reserved |
|
|
Reserved |
BOOL |
Reserved |
For further generic descriptions, refer to I/O Mapping Tab Description.
For each output, you can define:
|
Parameter |
Value |
Default Value |
Description |
|
|---|---|---|---|---|
|
Type |
Not Used 0 - 10 V 4 - 20 mA |
Not Used |
The mode of the channel. |
|
|
Min. |
0 - 10 V 4 - 20 mA |
-32768...32767 -32768...32767 |
0 4000 |
Specifies the lower measurement limit. |
|
Max. |
0 - 10 V 4 - 20 mA |
-32768...32767 -32768...32767 |
10000 20000 |
Specifies the upper measurement limit. |