These are the general characteristics of the TMSCO1 module.
See also Environmental Characteristics.
|
UNINTENDED EQUIPMENT OPERATION |
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The following diagram shows the dimensions of the TMSCO1 module:
The table describes the general characteristics of the TMSCO1 module:
Characteristic |
Value |
---|---|
Consumption |
50 mA |
Power dissipation |
1.2 W |
Weight |
150 g (5.29 oz) |
The following table provides the CAN characteristics of the TMSCO1 module:
Characteristics |
Value |
|||||||
---|---|---|---|---|---|---|---|---|
Standards |
CAN-CIA (ISO 11898-2:2002 Part 2) (1) |
|||||||
Connector type |
SUB-D 9, male |
|||||||
Protocol supported |
CANopen |
|||||||
CAN power distribution |
No |
|||||||
Isolation between CAN bus and ground |
550 Vac RMS, 780 Vdc |
|||||||
Bus connectors |
1 right connector to CPU, male No connector on the left. |
|||||||
Installation |
Last position on the TMS bus. |
|||||||
(1) Part 1 and Part 2 of ISO 11898:20020 are equivalent to ISO 11898:1993. |