TMSES4 Wiring Diagram

Wiring Rules

See Wiring Best Practices.

RJ45 Connector

The TMSES4 module is equipped with four Ethernet RJ45 connectors:

G-SE-0073783.1.gif-high.gif

 

 

Pin Assignment

The following illustration shows the Ethernet RJ45 connector pin assignment:

G-SE-0059870.1.gif-high.gif

 

 

The following table describes the Ethernet connector pin assignment:

Pin N°

100BASE-T

1000BASE-T

1

TD+

DA+

2

TD-

DA-

3

RD+

DB+

4

N.C.

DC+

5

N.C.

DC-

6

RD-

DB-

7

N.C.

DD+

8

N.C.

DD-

NOTE: The controller supports the MDIO auto-crossover cable function. It is not necessary to use special Ethernet crossover cables to connect devices directly to this port (connections without an Ethernet hub or switch).

NOTE: Ethernet cable disconnection is detected every second. In case of disconnection of a short duration (< 1 second), the network status may not indicate the disconnection.