Replacement Equipment and Accessories of the

Overview

The following replacement equipment and accessories are listed:

oClamping hubs

oDeflection pulleys

oElastomer spiders

oExpanding hubs

oGearboxes

oLocating dowels

oMotors

oSensors

oSensor extension cables

oShaft extensions

oSlot nuts

oT-Slot covers

oToothed belts

oToothed belt pulleys

Clamping Hubs

Order data

Representation

Description

Axis

ØD in mm (in)(1)

Order number

G-SE-0056877.2.gif-high.gif

 

 

For mounting attachments to the shaft of the motor or gearbox:

o1x clamping hub with tensioning screw

CAR40

CAR41

6.35 (0.25)

SPM3MFCC06A06

8 (0.315)

SPM3MFCC08A06

9 (0.354)

SPM3MFCC09A06

10 (0.39)

SPM3MFCC10A06

11 (0.43)

SPM3MFCC11A06

12 (0.47)

SPM3MFCC12A06

14 (0.55)

SPM3MFCC14A06

CAR42

CAR43

CAR44

6.35 (0.25)

SPM3MFCC06A07

8 (0.315)

SPM3MFCC08A07

9 (0.354)

SPM3MFCC09A07

10 (0.39)

SPM3MFCC10A07

11 (0.43)

SPM3MFCC11A07

12 (0.47)

SPM3MFCC12A07

14 (0.55)

SPM3MFCC14A07

16 (0.63)

SPM3MFCC16A07

19 (0.75)

SPM3MFCC19A07

20 (0.79)

SPM3MFCC20A07

(1) Refer to dimensional drawing (following table).

Dimensional drawing

Parameter

Symbol

Unit

Axis

CAR40

CAR41

CAR42

CAR43

CAR44

G-SE-0047771.3.gif-high.gif

 

 

Moment of inertia

J

kg·cm2

(lb·in2)

0.015

(0.0051)

0.15

(0.051)

Tightening torque

Nm (lbf-in)

1.9 (16.8)

14 (14)

Screw ISO 4762

E

M3

M6

Dimension

A

mm (in)

11 (0.43)

17 (0.67)

ØD

(1)

(1)

L

22 (0.87)

31 (1.22)

Deflection Pulleys

Order data

Representation

Description

Axis

Characteristic feature

Order number

G-SE-0065053.2.gif-high.gif

 

 

For deflecting the toothed belt:

o2x deflection pulleys with bearing bolts, ball bearings, and circlips

CAR41

Standard

SPM3MDPR41S

Increased corrosion resistance

SPM3MDPR41C

CAR42

Standard

SPM3MDPR42S

Increased corrosion resistance

SPM3MDPR42C

CAR43

Standard

SPM3MDPR43S

Increased corrosion resistance

SPM3MDPR43C

CAR44

Standard

SPM3MDPR44S

Increased corrosion resistance

SPM3MDPR44C

Elastomer Spiders

Order data

Representation

Description

Axis

Order number

G-SE-0056876.2.gif-high.gif

 

 

For decoupling the expanding hub and the clamping hub:

o1x elastomer spider, red

CAR40

CAR41

SPM3MFR09A018

CAR42

CAR43

CAR44

SPM3MFR14A034

NOTE: Observe the maximum permissible drive torque of the axis. The elastomer spider can transmit a greater torque than the axis can accept.

Dimensions

Dimensional drawing

Definition

Symbol

Unit

Axis

CAR40

CAR41

CAR42

CAR43

CAR44

G-SE-0057457.2.gif-high.gif

 

 

Moment of inertia

J

kg·cm2

(lb·in2)

0.001

(0.00034)

0.013

(0.0044)

Shore hardness

SH A

98

98

Color

Red

Red

Dimension

ØD

mm (in)

9 (0.354)

14 (0.55)

Expanding Hubs

Order data

Representation

Description

Axis

Order number

G-SE-0047477.3.gif-high.gif

 

 

For mounting the motor or gearbox:

o1x expanding hub with cone and tensioning screw

CAR40

CAR41

SPM3MFSC10A14

CAR42

CAR43

CAR44

SPM3MFSC20A20

Dimensions

Dimensional drawing

Definition

Symbol

Unit

Axis

CAR40

CAR41

CAR42

CAR43

CAR44

G-SE-0047476.4.gif-high.gif

 

 

Moment of inertia

J

kg·cm2 

(lb·in2)

0.009

(0.0031)

0.09

(0.031)

Tightening torque

Mt

Nm (lbf-in)

2.9 (25.7)

10 (89)

Screw ISO 4762

E

M4

M6

Dimension

A

mm (in)

14 (0.55)

20 (0.79)

ØD

10 (0.39)

20 (0.79)

L

30 (1.18)

42 (1.65)

Gearboxes

For detailed information about appropriate gearboxes for the axis, contact your local Schneider Electric service representative.

NOTE: If adaptation materials are necessary, they must be ordered with the gearbox.

Locating Dowels

Order data

Representation

Description

Axis

Order number

G-SE-0047475.3.gif-high.gif

 

 

For precise and reproducible mounting of the payload at the end plates:

o20x locating dowel

CAR40

CAR41

VW33MF020LD01

CAR42

CAR43

VW33MF020LD02

CAR44

VW33MF020LD03

Dimensions

Dimensional drawing

Definition

Symbol

Unit

Axis

CAR40

CAR41

CAR42

CAR43

CAR44

G-SE-0047484.5.gif-high.gif

 

 

Dimension

ØD1

mm (in)

5.5 (0.217)

6.6 (0.26)

9 (0.354)

ØD2

8 h6 (0.315)

10 h6 (0.39)

12 h6 (0.47)

H

3.8 (0.15)

Motors

For detailed information about appropriate motors for the axis, contact your local Schneider Electric service representative.

NOTE: If adaptation materials are necessary, they must be ordered with the motor.

Sensors

Order data

Representation

Description

Axis

Sensor contact type

Order number

G-SE-0077950.1.gif-high.gif

 

 

For detecting the end position of the axis:

o1x sensor

o1x sensor nut

All

PNP, normally closed

VW32SPBP01M8

PNP, normally open

VW32SPAP01M8

NPN, normally closed

VW32SNBP01M8

NPN, normally open

VW32SNAP01M8

Dimensions

Dimensional drawing

Definition

Symbol

Unit

Axis

All

G-SE-0077951.1.gif-high.gif

 

 

Thread

G

M8

Dimension

A

mm (in)

33 (1.3)

B

25 (0.98)

L

100 (3.9)

S

36.5 (1.44)

NOTE: For the connection assignment, refer to Technical Data of the Sensors.

Sensor Extension Cables

Order data

Representation

Description

For sensor contact type

Length in m (ft)

Order number

G-SE-0057458.1.gif-high.gif

 

 

For extending the sensor cable:

o1x sensor extension cable

Suitable for energy chain applications; sensor side end 3-pin M8 circular connector, second cable end is open.

PNP and NPN normally closed / PNP and NPN normally open

5 (16.4)

VW32SBCBGA050

10 (33)

VW32SBCBGA100

20 (66)

VW32SBCBGA200

Shaft Extensions

Order data

Representation

Description

Axis

Order number

G-SE-0056855.2.gif-high.gif

 

 

For coupling external components, for example, an external encoder:

o1x shaft extension with cone and tensioning screw

CAR40

CAR41

VW33MF1S12A12

CAR42

CAR43

CAR44

VW33MF1S27A20

Dimensional drawing

Parameter

Symbol

Unit

Axis

CAR40

CAR41

CAR42

CAR43

CAR44

G-SE-0049578.3.gif-high.gif

 

 

Moment of inertia

J

kg·cm2

(lb·in2)

0.002 (0.000683)

0.05

(0.017)

Tightening torque

Mt

Nm (lbf-in)

2.9 (16.8)

10 (89)

Screw ISO 4762

E

M4

M6

Maximum radial force

FR

N (lbf)

230 (52)

400 (90)

Dimension

A

mm (in)

12 (0.47)

27 (1.06)

B

5.5 (0.217)

7 (0.276)

ØD

12 (0.47)

20 (0.79)

D2

17 (0.67)

35 (1.38)

L

31.5 (1.24)

54 (2.13)

Slot Nuts

Order data

Representation

Description

Axis

Slot nut type

Order number

G-SE-0047510.4.gif-high.gif

 

 

For mounting the axis body to a mounting surface or for mounting other parts to the axis:

o10x slot nut

CAR42

5 St M5

VW33MF010T5N5

8 St M6

VW33MF010T8N6

8 St M8

VW33MF010T8N8

CAR43

CAR44

8 St M6

VW33MF010T8N6

8 St M8

VW33MF010T8N8

Dimensions

Dimensional drawing

Definition

Symbol

Unit

Axis

CAR42

CAR42

CAR43

CAR44

5 St M5

8 St M6

8 St M8

G-SE-0047509.5.gif-high.gif

 

 

Thread

G

M5

M6

M8

Dimension

A

mm (in)

4 (0.157)

7 (0.276)

7 (0.276)

B

7.7 (0.303)

13.2 (0.52)

13.2 (0.52)

H

4.6 (0.18)

7.6 (0.3)

7.6 (0.3)

L

12 (0.47)

22 (0.87)

22 (0.87)

T-Slot Covers

Order data

Representation

Description

Axis

T-slot cover size

Order number

G-SE-0047511.4.gif-high.gif

 

 

For covering the T-slot at the axis body:

o5x T-slot cover, 2 m (79 in) each

CAR42

5

VW33MC05B05

CAR42

CAR43

CAR44

8

VW33MC05A08

Toothed Belts

Calculation of the required toothed belt length: L = stroke + X

Parameter

Unit

Axis

CAR41

CAR42

CAR43

CAR44

X

mm (in)

180 (7.1)

320 (12.6)

330 (13)

400 (15.7)

Order data

Representation

Description

Axis

Characteristic feature

Order number

G-SE-0062010.2.gif-high.gif

 

 

For performing a linear movement of the axis:

o1x toothed belt

CAR41

Standard

Length 1 m (3.3 ft)

SPM3MTS10L010

Standard

Length 5 m (16.4 ft)

SPM3MTS10L050

CAR42

Standard

Length 1 m (3.3 ft)

SPM3MTS20L010

Antistatic

Length 1 m (3.3 ft)

SPM3MTA20L010

Standard

Length 5 m (16.4 ft)

SPM3MTS20L050

Antistatic

Length 5 m (16.4 ft)

SPM3MTA20L050

CAR43

Standard

Length 1 m (3.3 ft)

SPM3MTS25L010

Antistatic,

Length 1 m (3.3 ft)

SPM3MTS25L010

Standard,

Length 5 m (16.4 ft)

SPM3MTS25L050

Antistatic

Length 5 m (16.4 ft)

SPM3MTA25L050

CAR44

Standard

Length 1 m (3.3 ft)

SPM3MTS32L010

Antistatic

Length 1 m (3.3 ft)

SPM3MTA32L010

Standard

Length 5 m (16.4 ft)

SPM3MTS32L050

Antistatic

Length 5 m (16.4 ft)

SPM3MTA32L050

Toothed Belt Pulleys

Order data

Representation

Description

Axis

Characteristic feature

Order number

G-SE-0065052.2.gif-high.gif

 

 

For transmissioning the drive torque to the toothed belt:

o1x toothed belt pulley with ball bearings

CAR41

Standard

SPM3MAW9S075

Increased corrosion resistance

SPM3MAW9C075

CAR42

Standard

SPM3MAW10S100

Increased corrosion resistance

SPM3MAW10C100

CAR43

CAR44

Standard

SPM3MAW11S100

Increased corrosion resistance

SPM3MAW11C100