Design of the Axis Frame

 

Design of the Axis Frame

General Requirements Regarding the Frame

The frame must not only withstand permanently the forces and torques described below, but also have sufficient stiffness so that the deformations and vibrations which occur do not lead to any major deviations on the TCP. Ensure a sufficient transverse bracing in the frame.

Note the forces and torques to be taken up by the frame during normal operation:

oConsider that forces and torques operating the frame change when you modify the stroke length or the payload.

oThe mounting position, the speed, and the acceleration of the axis, as well as the mounted payload, affect the total energy and may cause damage.

NOTE: Fasten the axis with screws of property class 8.8 or greater. For more information, refer to the respective dimensional drawing in Mechanical Data.

Warning_Color.gifWARNING

CRUSHING, SHEARING, CUTTING AND IMPACT INJURY

oThe axis must be operated only within an enclosure.

oOpen or enter the enclosure for cleaning and maintenance purposes only.

oDesign the enclosure to withstand an impact from the axis and to resist ejected parts from escaping the zone of operation.

oDesign the enclosure to safely deactivate the axis as soon as a person enters the zone of operation of the axis.

oAll barriers, protective doors, contact mats, light barriers, and other protective equipment, must be configured correctly and enabled whenever the axis is under power.

oDefine the clearance distance to the zone of operation of the axis so that operational staff do not have access to, nor can be enclosed in, the axis zone of operation.

oDesign the enclosure to account for the maximum possible travel paths of the axis; that is, the maximum path until the hardware safety system limits as well as the additional run-on paths, in case of a power interruption.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Interference Contours in the Enclosure

When designing the enclosure, ensure that the moving parts of the axis will have sufficient freedom of movement. Take into account the required space for the movement of the respective axis type and associated equipment. For more information, refer to the respective dimensional drawing in Mechanical Data.

For detailed information about the interference areas caused by axis motions, the dimensions, or the strokes, refer to the 3D-CAD data on the Schneider Electric homepage (www.schneider-electric.com) or contact your local Schneider Electric service representative.